The 74F109 is a dual positive edge-triggered JK-type flip-flop featuring individual J, K, clock, set, and reset inputs; also true and complementary outputs. Set (SD) and reset (RD) are asynchronous active low inputs and operate independently of the clock (CP) input. The J and K are edge-triggered inputs which control the state changes of the flip-flops as described in the function table. Clock triggering occurs at a voltage level and is not directly related to the transition time of the positive-going pulse. The J and K inputs must be stable just one setup time prior to the low-to-high transition of the clock for predictable operation. The JK design allows operation as a D flip-flop by tying J and K inputs together. Although the clock input is level sensitive, the positive transition of the clock pulse between the 0.8V and 2.0V levels should be equal to or less than the clock to output delay time for reliable operation.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| I74F109D | I74F109D-T | 9350 323 50623 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | I74F109D
| week 6, 2004 |
| I74F109D | I74F109D | 9350 323 50602 | Volume production | SOT109-1
(SO16) | Tube (Signetics) | Standard Marking | I74F109D
| week 6, 2004 |
| I74F109N | I74F109N | 9350 323 60602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking | I74F109N
| Always Pb-free |
| N74F109D | N74F109D | 9337 394 30602 | Volume production | SOT109-1
(SO16) | Tube (Signetics) | Standard Marking | N74F109D
| week 6, 2004 |
| N74F109D | N74F109D-T | 9337 394 30623 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | N74F109D
| week 6, 2004 |
| N74F109N | N74F109N | 9336 681 50602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking | N74F109N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| I74F109D | 9350 323 50623 | Order samples | ||||||
| I74F109D | 9350 323 50602 | not available | ||||||
| I74F109N | 9350 323 60602 | Order samples | ||||||
| N74F109D | 9337 394 30602 | 0.2300 | not available | |||||
| N74F109D | 9337 394 30623 | 0.2300 | Order samples | |||||
| N74F109N | 9336 681 50602 | 0.3400 | Order samples |
Application Notes
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| I74F109D | SOT109-1
(SO16) | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | 6.2 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| I74F109N | SOT38-4
(DIP16) | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | 6.2 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F109D | SOT109-1
(SO16) | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | 6.2 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F109N | SOT38-4
(DIP16) | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | 6.2 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
74F109 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.