NXP Semiconductors


Select site:

English

74F10, 74F11

Selection guide

Datasheet

74F10, 74F11
(Product Specification)
20-Sep-89, 8 pages, 81 kB

Download all documentation

74F10, 74F11 - Triple 3-input NAND gate; Triple 3-input AND gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
N74F10DN74F10D,6029337 393 40602Volume productionSOT108Tube (Signetics)Standard Marking
N74F10DN74F10D,6239337 393 40623Volume productionSOT108Reel Pack, SMD, 13" (Signetics)Standard Marking
N74F10NN74F10N,6029336 681 20602Volume productionSOT27-1
(DIP14)
Tube (Signetics)Standard Marking
N74F11DN74F11D,6029337 393 50602Volume productionSOT108Tube (Signetics)Standard Marking
N74F11DN74F11D,6239337 393 50623Volume productionSOT108Reel Pack, SMD, 13" (Signetics)Standard Marking
N74F11NN74F11N,6029336 681 30602Volume productionSOT27-1
(DIP14)
Tube (Signetics)Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
N74F10DN74F10D,602N74F10D
week 5, 2004 5,631,78E+081
N74F10DN74F10D,623N74F10D
week 5, 2004 5,631,78E+081
N74F10NN74F10N,602N74F10N
Always Pb-free 5,631,78E+08NA
N74F11DN74F11D,602N74F11D
week 5, 2004 5,631,78E+081
N74F11DN74F11D,623N74F11D
week 5, 2004 5,631,78E+081
N74F11NN74F11N,602N74F11N
Always Pb-free 5,631,78E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
N74F10D9337 393 40602  N74F10D,602  0.1700NAARROW ELECTRONICS570 11/19/2009Buy onlinenot available
N74F10D9337 393 40623  N74F10D,623  0.1700NAARROW ELECTRONICS570 11/19/2009Buy onlinenot available
    NAFUTURE ELECTRONICS5,000 11/19/2009Buy online 
N74F10N9336 681 20602  N74F10N,602  0.2300      not available
N74F11D9337 393 50602  N74F11D,602  0.1400      not available
N74F11D9337 393 50623  N74F11D,623  0.1400      not available
N74F11N9336 681 30602  N74F11N,602  0.2300NAARROW ELECTRONICS2,625 11/19/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING2,700 11/19/2009Buy online 

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F10DSOT108
Triple 3-Input NAND Gate3.54.5-5.5 V14TTL-1/+20 mA
N74F10NSOT27-1
(DIP14)
Triple 3-Input NAND Gate3.54.5-5.5 V14TTL-1/+20 mA
N74F11DSOT108
Triple 3-Input AND Gate4.14.5-5.5 V14TTL-1/+20 mA
N74F11NSOT27-1
(DIP14)
Triple 3-Input AND Gate4.14.5-5.5 V14TTL-1/+20 mA


Similar products
74F10, 74F11 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.