NXP Semiconductors


Select site:

English

Datasheet

74F112
(Product Specification)
09-Feb-90, 10 pages, 94 kB

Download all documentation

74F112 - Dual J-K negative edge-triggered flip-flop

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74F112, Dual Negative Edge-Triggered JK-Type Flip-Flop, feature individual J, K, Clock (CPn), Set (SD) and Reset (RD) inputs, true (Qn) and complementary (Qn) outputs.

The SD and RD inputs, when Low, set or reset the outputs as shown in the Function Table, regardless of the level at the other inputs.

A High level on the clock (CPn) input enables the J and K inputs and data will be accepted. The logic levels at the J and K inputs may be allowed to change while the CPn is High and flip-flop will perform according to the Function Table as long as minimum setup and hold times are observed. Output changes are initiated by the High-to-Low transition of the CPn.

Features

  • Industrial temperature range available (?40°C to +85°C)


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
I74F112DI74F112D,6029350 256 50602Volume productionSOT109Tube (Signetics)Standard Marking
I74F112DI74F112D,6239350 256 50623Volume productionSOT109Reel Pack, SMD, 13" (Signetics)Standard Marking
I74F112NI74F112N,6029350 256 60602Volume productionSOT38-4
(DIP16)
Tube (Signetics)Standard Marking
N74F112DN74F112D,6029338 613 00602Volume productionSOT109Tube (Signetics)Standard Marking
N74F112DN74F112D,6239338 613 00623Volume productionSOT109Reel Pack, SMD, 13" (Signetics)Standard Marking
N74F112NN74F112N,6029337 946 60602Volume productionSOT38-4
(DIP16)
Tube (Signetics)Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
I74F112DI74F112D,602I74F112D
week 6, 2004 5,631,78E+081
I74F112DI74F112D,623I74F112D
week 6, 2004 5,631,78E+081
I74F112NI74F112N,602I74F112N
Always Pb-free 5,631,78E+08NA
N74F112DN74F112D,602N74F112D
week 6, 2004 5,631,78E+081
N74F112DN74F112D,623N74F112D
week 6, 2004 5,631,78E+081
N74F112NN74F112N,602N74F112N
Always Pb-free 5,631,78E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
I74F112D9350 256 50602  I74F112D,602        not available
I74F112D9350 256 50623  I74F112D,623        not available
I74F112N9350 256 60602  I74F112N,602        not available
N74F112D9338 613 00602  N74F112D,602  0.2300      not available
N74F112D9338 613 00623  N74F112D,623  0.2300      not available
N74F112N9337 946 60602  N74F112N,602  0.2800      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
I74F112DSOT109
Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger10054.5-5.5 V16TTL-1/+20 mA
I74F112NSOT38-4
(DIP16)
Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger10054.5-5.5 V16TTL-1/+20 mA
N74F112DSOT109
Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger10054.5-5.5 V16TTL-1/+20 mA
N74F112NSOT38-4
(DIP16)
Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger10054.5-5.5 V16TTL-1/+20 mA


Similar products
74F112 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.