NXP Semiconductors


Select site:

English

74F1244

Selection guide

Datasheet

74F1244
(Product Specification)
04-Apr-89, 8 pages, 85 kB

Download all documentation

74F1244 - Octal buffer (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The 74F1244 is an octal buffer that is ideal for driving bus lines or buffer memory address registers. The outputs are capable of sinking 64mA and sourcing up to 15mA, producing very good capacitive drive characteristics. The device features two Output Enables, OEa and OEb, each controlling four of the 3-State outputs.

The 74F1244 is pin and functionally compatible with the 74F244. The lower power and light bus loading features make it an ideal part to interface directly with MOS microprocessors.

Features

  • High impedance NPN base inputs for reduced loading (20µA in High and Low states)
  • Low power, light loading
  • Functional pin-for-pin equivalent of 74F244
  • 1/30th the bus loading of 74F244
  • Provides ideal interface and increase fan-out of MOS microprocessors
  • Octal bus interface
  • 3-State buffer outputs sink 64mA and source 15mA


Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
N74F1244DN74F1244D,6029338 117 00602Discontinued
Replacement product
SOT163Tube (Signetics)Standard Marking
N74F1244DN74F1244D,6239338 117 00623Discontinued
Replacement product
SOT163Reel Pack, SMD, 13" (Signetics)Standard Marking
N74F1244NN74F1244N,6029337 689 90602Discontinued
Replacement product
SOT146-1
(DIP20)
Tube (Signetics)Standard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
N74F1244DN74F1244D,602N74F1244D
week 30, 2004 5,631,78E+081
N74F1244DN74F1244D,623N74F1244D
week 30, 2004 5,631,78E+081
N74F1244NN74F1244N,602N74F1244N
Always Pb-free 5,631,78E+08NA

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
N74F1244D93381170060231-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
N74F1244D93381170062331-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
N74F1244N93376899060231-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F1244DSOT163
Buffer/Light Load F244 (3-State)54.5-5.5 V20TTL-15/+64 mA
N74F1244NSOT146-1
(DIP20)
Buffer/Light Load F244 (3-State)54.5-5.5 V20TTL-15/+64 mA


Similar products
74F1244 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.