NXP Semiconductors


Select site:

English

Datasheet

74F132
(Product Specification)
26-Jun-91, 8 pages, 81 kB

Download all documentation

74F132 - Quad 2-input NAND Schmitt trigger

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74F132 contains four 2-input NAND gates which accept standard TTL input signals and provide standard TTL output levels. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals. In addition, they have greater noise margin than conventional NAND gates. Each circuit contains a 2-input Schmitt trigger followed by a Darlington level shifter and a phase splitter driving a TTL totem-pole output. The Scmitt trigger uses positive feedback to effectively speed-up slow input transitions and provide different input threshold voltages for positive and negative-going transitions. This hysteresis between the positive-going and negative-going input threshold (typically 800mV) is determined by resistor ratios and is essentially insensitive to temperature and supply voltage variations. As long as three inputs remain at a more positive voltage than VT+MAX, the gate will respond in the transition of the other input as shown in Waveform 1.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
N74F132DN74F132D,6029337 394 40602Volume productionSOT108Tube (Signetics)Standard Marking
N74F132DN74F132D,6239337 394 40623Volume productionSOT108Reel Pack, SMD, 13" (Signetics)Standard Marking
N74F132NN74F132N,6029337 239 10602Volume productionSOT27-1
(DIP14)
Tube (Signetics)Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
N74F132DN74F132D,602N74F132D
week 5, 2004 5,631,78E+081
N74F132DN74F132D,623N74F132D
week 5, 2004 5,631,78E+081
N74F132NN74F132N,602N74F132N
Always Pb-free 5,631,78E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
N74F132D9337 394 40602  N74F132D,602  0.3700NAMOUSER ELECTRONICS3,395 11/21/2009Buy onlinenot available
    NAARROW ELECTRONICS1,130 11/23/2009Buy online 
    NAMOUSER ELECTRONICS3,395 11/21/2009Buy online 
    NAFUTURE ELECTRONICS3,420 11/22/2009Buy online 
N74F132D9337 394 40623  N74F132D,623  0.3700NAARROW ELECTRONICS1,130 11/23/2009Buy onlinenot available
N74F132N9337 239 10602  N74F132N,602  0.4800NAMOUSER ELECTRONICS697 11/21/2009Buy onlineOrder samples
    NAARROW ELECTRONICS1,900 11/23/2009Buy online 
    NAMOUSER ELECTRONICS697 11/21/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F132DSOT108
Quad 2-Input NAND Schmitt-Trigger64.5-5.5 V14TTL-1/+20 mA
N74F132NSOT27-1
(DIP14)
Quad 2-Input NAND Schmitt-Trigger64.5-5.5 V14TTL-1/+20 mA


Similar products
74F132 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.