| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| I74F133D | I74F133D,112 | 9350 853 50112 | Volume production | SOT109 | Tube | Standard Marking | |
| I74F133D | I74F133D,118 | 9350 853 50118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| I74F133N | I74F133N,112 | 9350 858 30112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | |
| N74F133D | N74F133D,602 | 9338 962 40602 | Volume production | SOT109 | Tube (Signetics) | Standard Marking | |
| N74F133D | N74F133D,623 | 9338 962 40623 | Volume production | SOT109 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| N74F133N | N74F133N,602 | 9338 768 30602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| I74F133D | I74F133D,112 | I74F133D |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F133D | I74F133D,118 | I74F133D |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F133N | I74F133N,112 | I74F133N |
| Always Pb-free | 5,63 | 1,78E+08 | NA | |
| N74F133D | N74F133D,602 | N74F133D |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F133D | N74F133D,623 | N74F133D |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F133N | N74F133N,602 | N74F133N |
| Always Pb-free | 5,63 | 1,78E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| I74F133D | 9350 853 50112 | I74F133D,112 | 1.4200 | not available | ||||||
| I74F133D | 9350 853 50118 | I74F133D,118 | 1.4200 | not available | ||||||
| I74F133N | 9350 858 30112 | I74F133N,112 | 1.4200 | not available | ||||||
| N74F133D | 9338 962 40602 | N74F133D,602 | 0.7400 | NA | DIGI-KEY CORPORATION | 916 | 11/21/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 1,000 | 11/23/2009 | Buy online | ||||||
| N74F133D | 9338 962 40623 | N74F133D,623 | 0.7400 | NA | MOUSER ELECTRONICS | 100 | 11/21/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 100 | 11/21/2009 | Buy online | ||||||
| N74F133N | 9338 768 30602 | N74F133N,602 | 0.7400 | NA | DIGI-KEY CORPORATION | 614 | 11/21/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 1,000 | 11/23/2009 | Buy online |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| I74F133D | SOT109
| 13-Input NAND Gate | 4 | 4.5-5.5 V | 16 | TTL | -1/+20 mA |
| I74F133N | SOT38-4
(DIP16) | 13-Input NAND Gate | 4 | 4.5-5.5 V | 16 | TTL | -1/+20 mA |
| N74F133D | SOT109
| 13-Input NAND Gate | 4 | 4.5-5.5 V | 16 | TTL | -1/+20 mA |
| N74F133N | SOT38-4
(DIP16) | 13-Input NAND Gate | 4 | 4.5-5.5 V | 16 | TTL | -1/+20 mA |
Similar products
74F133
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.