The 74F139 is a high speed, dual 1-of-4 decoder/demultiplexer. This device has two independent decoders, each accepting two binary weighted inputs (A0n, A1n) and providing four mutually exclusive active-Low outputs (Q0n?Q3n). Each decoder has an active-Low Enable (E). When E is High, every output is forced High. The Enable can be used as the Data input for a 1-of-4 demultiplexer application.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| N74F139D | N74F139D,602 | 9337 394 60602 | Volume production | SOT109 | Tube (Signetics) | Standard Marking | |
| N74F139D | N74F139D,623 | 9337 394 60623 | Volume production | SOT109 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| N74F139N | N74F139N,602 | 9336 504 60602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| N74F139D | N74F139D,602 | N74F139D |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F139D | N74F139D,623 | N74F139D |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F139N | N74F139N,602 | N74F139N |
| Always Pb-free | 5,63 | 1,78E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| N74F139D | 9337 394 60602 | N74F139D,602 | 0.2800 | NA | ARROW ELECTRONICS | 87 | 11/19/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 2,400 | 11/19/2009 | Buy online | ||||||
| N74F139D | 9337 394 60623 | N74F139D,623 | 0.2800 | NA | ARROW ELECTRONICS | 87 | 11/19/2009 | Buy online | not available | |
| N74F139N | 9336 504 60602 | N74F139N,602 | 0.3200 | NA | MOUSER ELECTRONICS | 310 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 1,681 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 310 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,050 | 11/19/2009 | Buy online |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| N74F139D | SOT109
| Dual 2-to-4 Line Decoder/Demultiplexer | 5.3 | 4.5-5.5 V | 16 | TTL | -1/+20 mA |
| N74F139N | SOT38-4
(DIP16) | Dual 2-to-4 Line Decoder/Demultiplexer | 5.3 | 4.5-5.5 V | 16 | TTL | -1/+20 mA |
Similar products
74F139
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.