| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| I74F14D | I74F14D,602 | 9350 331 10602 | Volume production | SOT108 | Tube (Signetics) | Standard Marking | |
| I74F14D | I74F14D,623 | 9350 331 10623 | Volume production | SOT108 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| I74F14N | I74F14N,602 | 9350 331 20602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking | |
| N74F14D | N74F14D,602 | 9337 393 70602 | Volume production | SOT108 | Tube (Signetics) | Standard Marking | |
| N74F14D | N74F14D,623 | 9337 393 70623 | Volume production | SOT108 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| N74F14N | N74F14N,602 | 9337 066 90602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| I74F14D | I74F14D,602 | I74F14D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F14D | I74F14D,623 | I74F14D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F14N | I74F14N,602 | I74F14N |
| Always Pb-free | 5,63 | 1,78E+08 | NA | |
| N74F14D | N74F14D,602 | N74F14D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F14D | N74F14D,623 | N74F14D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F14N | N74F14N,602 | N74F14N |
| Always Pb-free | 5,63 | 1,78E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| I74F14D | 9350 331 10602 | I74F14D,602 | not available | |||||||
| I74F14D | 9350 331 10623 | I74F14D,623 | not available | |||||||
| I74F14N | 9350 331 20602 | I74F14N,602 | not available | |||||||
| N74F14D | 9337 393 70602 | N74F14D,602 | 0.1900 | NA | DIGI-KEY CORPORATION | 1,918 | 11/20/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 5,512 | 11/19/2009 | Buy online | ||||||
| N74F14D | 9337 393 70623 | N74F14D,623 | 0.1900 | NA | MOUSER ELECTRONICS | 2,190 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,190 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 400 | 1 | 11/19/2009 | Buy online | |||||
| N74F14N | 9337 066 90602 | N74F14N,602 | 0.2400 | NA | MOUSER ELECTRONICS | 1,988 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,988 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 475 | 11/19/2009 | Buy online |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| I74F14D | SOT108
| Hex Inverter Schmitt-Trigger | 5 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| I74F14N | SOT27-1
(DIP14) | Hex Inverter Schmitt-Trigger | 5 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F14D | SOT108
| Hex Inverter Schmitt-Trigger | 5 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F14N | SOT27-1
(DIP14) | Hex Inverter Schmitt-Trigger | 5 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
Similar products
74F14
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.