NXP Semiconductors


Select site:

English

Datasheet

74F153
(Product Specification)
05-Jan-96, 8 pages, 85 kB

General description

The 74F153 is a dual 4-input multiplexer that can select 2 bits of data from up to four sources selected by common Select inputs (S0, S1). The two 4-input multiplexer circuits have individual active-Low Enables (Ea, Eb) which can be used to strobe the outputs independently. Outputs (Ya, Yb) are forced Low when the corresponding Enables (Ea, Eb) are High.

The 74F153 is the logic implementation of a 2-pole, 4-position switch where the switch is determined by the logic levels supplied to the common select inputs.

Features

  • Non-inverting outputs
  • Separate enable for each section
  • Common select inputs
  • See 74F253 for 3-State version


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
N74F153DN74F153D9337 567 10602Volume productionSOT109-1
(SO16)
Tube (Signetics)Standard MarkingN74F153D
week 6, 2004
N74F153DN74F153D-T9337 567 10623Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F153D
week 6, 2004
N74F153NN74F153N9337 567 00602Volume productionSOT38-4
(DIP16)
Tube (Signetics)Standard MarkingN74F153N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
N74F153D9337 567  10602  0.2300      Order samples
N74F153D9337 567  10623  0.2300      Order samples
N74F153N9337 567  00602  0.3400      Order samples

Technical documents

Application Notes

AN2021_1; Thermal considerations for FAST logic products (13-Mar-95)
AN202_1; Testing and specifying FAST logic (01-Jun-87)
AN203_2; Test Fixtures for High Speed Logic (02-Apr-98)
AN216_2; Arbitration in shared resource systems (18-Jul-88)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F153DSOT109-1
(SO16)
Dual 4-Input Multiplexer 7 4.5-5.5 V 16 TTL -1/+20 mA
N74F153NSOT38-4
(DIP16)
Dual 4-Input Multiplexer 7 4.5-5.5 V 16 TTL -1/+20 mA

Similar products

74F153 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.