The 74F164 is an 8-bit edge-triggered shift register with serial data entry and an output from each of the eight stages. Data is entered through one of two inputs (Dsa, Dsb); either input can be used as an active High enable for data entry through the other input. Both inputs must be connected together or an unused input must be tied High.
Data shifts one place to the right on each Low-to-High transition of the clock (CP) input, and enters into Q0 the logical AND of the two data inputs (Dsa, Dsb) that existed one setup time before the rising edge. A Low level on the Master Reset (MR) input overrides all other inputs and clears the register asynchronously, forcing all outputs Low.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| I74F164D | I74F164D,112 | 9352 077 70112 | Volume production | SOT108 | Tube | Standard Marking | |
| I74F164D | I74F164D,118 | 9352 077 70118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| I74F164N | I74F164N,112 | 9352 077 80112 | Volume production | SOT27-1
(DIP14) | Tube | Standard Marking | |
| N74F164D | N74F164D,602 | 9338 343 60602 | Volume production | SOT108-1
(SO14) | Tube (Signetics) | Standard Marking | |
| N74F164D | N74F164D,623 | 9338 343 60623 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| N74F164N | N74F164N,602 | 9337 947 40602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| I74F164D | I74F164D,112 | I74F164D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F164D | I74F164D,118 | I74F164D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F164N | I74F164N,112 | I74F164N |
| Always Pb-free | 5,63 | 1,78E+08 | NA | |
| N74F164D | N74F164D,602 | N74F164D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F164D | N74F164D,623 | N74F164D |
| week 5, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F164N | N74F164N,602 | N74F164N |
| Always Pb-free | 5,63 | 1,78E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| I74F164D | 9352 077 70112 | I74F164D,112 | 1.7300 | not available | ||||||
| I74F164D | 9352 077 70118 | I74F164D,118 | 1.7300 | not available | ||||||
| I74F164N | 9352 077 80112 | I74F164N,112 | 1.7300 | not available | ||||||
| N74F164D | 9338 343 60602 | N74F164D,602 | 0.3000 | NA | FUTURE ELECTRONICS | 2,280 | 11/19/2009 | Buy online | not available | |
| N74F164D | 9338 343 60623 | N74F164D,623 | 0.3000 | NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| N74F164N | 9337 947 40602 | N74F164N,602 | 0.3400 | NA | ARROW ELECTRONICS | 1,598 | 11/19/2009 | Buy online | Order samples | |
| ASIA | WPI | 250 | 25 | 11/19/2009 | Buy online |
Application Notes
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| I74F164D | SOT108
| 8-Bit Serial-In/Parallel-Out Shift Register | 100 | 7 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| I74F164N | SOT27-1
(DIP14) | 8-Bit Serial-In/Parallel-Out Shift Register | 100 | 7 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F164D | SOT108-1
(SO14) | 8-Bit Serial-In/Parallel-Out Shift Register | 100 | 7 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F164N | SOT27-1
(DIP14) | 8-Bit Serial-In/Parallel-Out Shift Register | 100 | 7 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
Similar products
74F164
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.