The 74F174 has six edge-triggered D-type flip-flops with individual D inputs and Q outputs. The common buffered Clock (CP) and Master Reset (MR) inputs load and reset (clear) all flip-flops simultaneously.
The register is fully edge-triggered. The state of each D input, one setup time before the Low-to-High clock transition is transferred to the corresponding flip-flop?s Q output.
All Q outputs will be forced Low independent of Clock or Data inputs by a Low voltage level on the MR input. The device is useful for applications where true outputs only are required, and the Clock and Master Reset are common to all storage elements.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| N74F174D | N74F174D | 9337 790 50602 | Volume production | SOT109-1
(SO16) | Tube (Signetics) | Standard Marking | N74F174D
| week 6, 2004 |
| N74F174D | N74F174D-T | 9337 790 50623 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | N74F174D
| week 6, 2004 |
| N74F174N | N74F174N | 9337 688 60602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking | N74F174N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| N74F174D | 9337 790 50602 | 0.2400 | not available | |||||
| N74F174D | 9337 790 50623 | 0.2400 | Order samples | |||||
| N74F174N | 9337 688 60602 | 0.2900 | Order samples |
Application Notes
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| N74F174D | SOT109-1
(SO16) | Hex D-Type Flip-Flop with Reset; Positive-Edge Trigger | 100 | 6 | 4.5-5.5 V | 16 | TTL | -1/+20 mA |
| N74F174N | SOT38-4
(DIP16) | Hex D-Type Flip-Flop with Reset; Positive-Edge Trigger | 100 | 6 | 4.5-5.5 V | 16 | TTL | -1/+20 mA |
74F174 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.