NXP Semiconductors


Select site:

English

Datasheet

74F240
(Product Specification)
25-Feb-04, 11 pages, 100 kB

Download all documentation

General description

The 74F240 is an octal inverting buffer that is ideal for driving bus lines of buffer memory address registers. The outputs are all capable of sinking 64 mA and sourcing up to 15 mA. The device features two output enables, each controlling four of the 3-state outputs.

Features

  • Octal bus interface
  • 3-state buffer outputs sink 64 mA
  • 15 mA source current

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
N74F240DN74F240D9337 394 90602Volume productionSOT163-1
(SO20)
Tube (Signetics)Standard MarkingN74F240D
week 30, 2004
N74F240DN74F240D-T9337 394 90623Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F240D
week 30, 2004
N74F240DBN74F240DB9351 979 70112Volume productionSOT339-1
(SSOP20)
TubeStandard MarkingN74F240DB
week 13, 2005
N74F240DBN74F240DB-T9351 979 70118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingN74F240DB
week 13, 2005
N74F240NN74F240N9337 312 40602Volume productionSOT146-1
(DIP20)
Tube (Signetics)Standard MarkingN74F240N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
N74F240D9337 394  90602  0.2400NAAVNET ELECTRONICS MARKETING2,86511/21/2008 Buy online not available
N74F240D9337 394  90623  0.2400NAARROW ELECTRONICS2,00011/21/2008 Buy online Order samples
N74F240DB9351 979  70112  0.2700     not available
N74F240DB9351 979  70118  0.2700      Order samples
N74F240N9337 312  40602  0.3900NAARROW ELECTRONICS7211/21/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F240DSOT163-1
(SO20)
Octal Buffer/Line Driver; Inverting (3-State)4.54.5-5.5 V 20TTL-15/+64 mA
N74F240DBSOT339-1
(SSOP20)
Octal Buffer/Line Driver; Inverting (3-State)4.54.5-5.5 V20TTL-15/+64 mA
N74F240NSOT146-1
(DIP20)
Octal Buffer/Line Driver; Inverting (3-State)4.54.5-5.5 V20TTL-15/+64 mA

Similar products

74F240 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.