The 74F241 is an octal buffer that is ideal for driving bus lines of buffer memory address registers. The outputs are all capable of sinking 64 mA and sourcing up to 15 mA. The device features two output enables, each controlling four of the 3-state outputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| N74F241D | N74F241D | 9337 395 00602 | Volume production | SOT163-1
(SO20) | Tube (Signetics) | Standard Marking | N74F241D
| week 4, 2004 |
| N74F241D | N74F241D-T | 9337 395 00623 | Volume production | SOT163-1
(SO20) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | N74F241D
| week 4, 2004 |
| N74F241N | N74F241N | 9337 113 70602 | Volume production | SOT146-1
(DIP20) | Tube (Signetics) | Standard Marking | N74F241N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| N74F241D | 9337 395 00602 | 0.2400 | not available | |||||
| N74F241D | 9337 395 00623 | 0.2400 | Order samples | |||||
| N74F241N | 9337 113 70602 | 0.3900 | NA | ARROW ELECTRONICS | 2,160 | 11/21/2008 | Buy online | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| N74F241D | SOT163-1
(SO20) | Octal Buffer/Line Driver; Non-Inverting (3-State) | 4.0 | 4.5-5.5 V | 20 | TTL | -15/+64 mA |
| N74F241N | SOT146-1
(DIP20) | Octal Buffer/Line Driver; Non-Inverting (3-State) | 4 | 4.5-5.5 V | 20 | TTL | -15/+64 mA |
74F241 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.