NXP Semiconductors


Select site:

English

74F242; 74F243

Selection guide

Datasheet

74F242; 74F243
(Product Specification)
31-Aug-90, 10 pages, 94 kB

Download all documentation

74F242; 74F243 - Quad transceiver, inverting (3-State); Quad transceiver (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
N74F242DN74F242D,6029337 782 20602Volume productionSOT108Tube (Signetics)Standard Marking
N74F242DN74F242D,6239337 782 20623Volume productionSOT108Reel Pack, SMD, 13" (Signetics)Standard Marking
N74F242NN74F242N,6029337 312 50602Volume productionSOT27-1
(DIP14)
Tube (Signetics)Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
N74F243DN74F243D,6029337 782 30602Discontinued
Replacement product
SOT108Tube (Signetics)Standard Marking
N74F243DN74F243D,6239337 782 30623Discontinued
Replacement product
SOT108Reel Pack, SMD, 13" (Signetics)Standard Marking
N74F243NN74F243N,6029337 113 80602Discontinued
Replacement product
SOT27-1
(DIP14)
Tube (Signetics)Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
N74F242DN74F242D,602N74F242D
week 4, 2004 5,631,78E+081
N74F242DN74F242D,623N74F242D
week 4, 2004 5,631,78E+081
N74F242NN74F242N,602N74F242N
Always Pb-free 5,631,78E+08NA

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
N74F243DN74F243D,602N74F243D
week 4, 2004 5,631,78E+081
N74F243DN74F243D,623N74F243D
week 4, 2004 5,631,78E+081
N74F243NN74F243N,602N74F243N
Always Pb-free 5,631,78E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
N74F242D9337 782 20602  N74F242D,602  0.4300NADIGI-KEY CORPORATION1,919 11/20/2009Buy onlinenot available
N74F242D9337 782 20623  N74F242D,623  0.4300      not available
N74F242N9337 312 50602  N74F242N,602  0.4300NADIGI-KEY CORPORATION1,975 11/20/2009Buy onlinenot available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
N74F243D93377823060231-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
Limited Availability.
N74F243D93377823062331-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
Limited Availability.
N74F243N93371138060231-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
Limited Availability.

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F242DSOT108
Quad Transceiver; Inverting (3-State)3.54.5-5.5 V14TTL-15/+64 mA
N74F242NSOT27-1
(DIP14)
Quad Transceiver; Inverting (3-State)3.54.5-5.5 V14TTL-15/+64 mA
N74F243DSOT108
Quad Transceiver (3-State)4.04.5-5.5 V14TTL-15/+64 mA
N74F243NSOT27-1
(DIP14)
Quad Transceiver (3-State)4.04.5-5.5 V14TTL-15/+64 mA


Similar products
74F242; 74F243 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.