NXP Semiconductors


Select site:

English

Datasheet

74F245
(Product Specification)
15-Nov-94, 10 pages, 102 kB

Download all documentation

General description

The 74F245 is an octal transceiver featuring non-inverting 3-State bus compatible outputs in both transmit and receive directions. The B port outputs are capable of sinking 64mA and sourcing 15mA, producing very good capacitive drive characteristics. The device features an Output Enable (OE) input for easy cascading and Transmit/Receive (T/R) input for direction control. The 3-State outputs, B0?B7, have been designed to prevent output bus loading if the power is removed from the device.

Features

  • Octal bidirectional bus interface
  • 3-State buffer outputs sink 64mA
  • 15mA source current
  • Outputs are placed in high impedance state during power-off conditions


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
N74F245DN74F245D9337 790 70602Volume productionSOT163-1
(SO20)
Tube (Signetics)Standard MarkingN74F245D
week 4, 2004
N74F245DN74F245D-T9337 790 70623Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F245D
week 4, 2004
N74F245DBN74F245DB9351 860 20112Volume productionSOT339-1
(SSOP20)
TubeStandard MarkingN74F245DB
week 13, 2005
N74F245DBN74F245DB-T9351 860 20118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingN74F245DB
week 13, 2005
N74F245NN74F245N9337 688 80602Volume productionSOT146-1
(DIP20)
Tube (Signetics)Standard MarkingN74F245N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
N74F245D9337 790  70602  0.2400NAARROW ELECTRONICS1,0268/5/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING5078/5/2008 Buy online  
   NADIGI-KEY CORPORATION4,0558/5/2008 Buy online  
   NAFUTURE ELECTRONICS2,1858/5/2008 Buy online  
N74F245D9337 790  70623  0.2400ASIAWPG6708/05/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING10,0008/5/2008 Buy online  
   NAMOUSER ELECTRONICS2,0008/4/2008 Buy online  
N74F245DB9351 860  20112  0.2400     not available
N74F245DB9351 860  20118  0.2400      Order samples
N74F245N9337 688  80602  0.3000NAARROW ELECTRONICS1,6568/5/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING1,6898/5/2008 Buy online  
   NADIGI-KEY CORPORATION7688/5/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive CapabilityOutput Current(A)
N74F245DSOT163-1
(SO20)
Transceiver with Direction Pin; Non-Inverting (3-State) 4.0 4.5-5.5 V 20 TTL -15/+64 mA (B side) -3/+24 mA (A side)
N74F245DBSOT339-1
(SSOP20)
Transceiver with Direction Pin; Non-Inverting (3-State) 4.0 4.5-5.5 V 20 TTL -15/+64 mA (B side) -3/+24 mA (A side)
N74F245NSOT146-1
(DIP20)
Transceiver with Direction Pin; Non-Inverting (3-State) 4 4.5-5.5 V 20 TTL -15/+64 mA (B side) -3/+24 mA (A side)

Similar products

74F245 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.