The 74F257A has four identical 2-input multiplexers with 3-State outputs which select 4 bits of data from two sources uncer control of a common Select (S) input. The I0a inputs are selected when the common Select input is Low and the I1n inputs are selected when the common Select input is High. Data appears at the outputs in true non-inverted form from the selected inputs. The 74F257A is the logic implementation of a 4-pole, 2-position switch where the position of the switch is determined by the logic levels supplied to the common Slect input. Outputs are forced to a high impedance ?off? state when the Output Enable (OE) is High. All but one device must be in high impedance state to avoid currents that would exceed the maximum rating if the outputs were tied together. Design of the Output Enable signals must ensure that there is no overlap when outputs of 3-state devices were tied together.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| I74F257AD | I74F257AD,112 | 9351 970 90112 | Volume production | SOT109 | Tube | Standard Marking | |
| I74F257AD | I74F257AD,118 | 9351 970 90118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| I74F257AN | I74F257AN,112 | 9351 971 00112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | |
| N74F257AD | N74F257AD,602 | 9338 126 10602 | Volume production | SOT109 | Tube (Signetics) | Standard Marking | |
| N74F257AD | N74F257AD,623 | 9338 126 10623 | Volume production | SOT109 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| N74F257AN | N74F257AN,602 | 9338 126 00602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| I74F257AD | I74F257AD,112 | I74F257AD |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F257AD | I74F257AD,118 | I74F257AD |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| I74F257AN | I74F257AN,112 | I74F257AN |
| Always Pb-free | 5,63 | 1,78E+08 | NA | |
| N74F257AD | N74F257AD,602 | N74F257AD |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F257AD | N74F257AD,623 | N74F257AD |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F257AN | N74F257AN,602 | N74F257AN |
| Always Pb-free | 5,63 | 1,78E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| I74F257AD | 9351 970 90112 | I74F257AD,112 | not available | |||||||
| I74F257AD | 9351 970 90118 | I74F257AD,118 | not available | |||||||
| I74F257AN | 9351 971 00112 | I74F257AN,112 | not available | |||||||
| N74F257AD | 9338 126 10602 | N74F257AD,602 | 0.3200 | not available | ||||||
| N74F257AD | 9338 126 10623 | N74F257AD,623 | 0.3200 | NA | MOUSER ELECTRONICS | 2,500 | 11/20/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 4,839 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,500 | 11/20/2009 | Buy online | ||||||
| N74F257AN | 9338 126 00602 | N74F257AN,602 | 0.3700 | Order samples |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| I74F257AD | SOT109
| Quad 2-Input Multiplexer (3-State) | 4.5 | 4.5-5.5 V | 16 | TTL | -3/+24 mA |
| I74F257AN | SOT38-4
(DIP16) | Quad 2-Input Multiplexer (3-State) | 4.5 | 4.5-5.5 V | 16 | TTL | -3/+24 mA |
| N74F257AD | SOT109
| Quad 2-Input Multiplexer (3-State) | 4.5 | 4.5-5.5 V | 16 | TTL | -3/+24 mA |
| N74F257AN | SOT38-4
(DIP16) | Quad 2-Input Multiplexer (3-State) | 4.5 | 4.5-5.5 V | 16 | TTL | -3/+24 mA |
Similar products
74F257A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.