NXP Semiconductors


Select site:

English

74F258A

Selection guide

Datasheet

74F258A
(Product Specification)
05-Jan-96, 8 pages, 83 kB

Download all documentation

74F258A - Quad 2-line to 1-line selector/multiplexer, inverting (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74F258A has four identical 2-input multiplexers with 3-State outputs which select 4 bits of data from two sources under control of a common Select (S) input. The I0n inputs are selected when the Select input is Low and the I1n inputs are selected when the Select input is High. Data appears at the outputs in inverted form.

The 74F258A is the logical implementation of a 4-pole, 2-position switch where the position of the switch is determined by the logic level supplied to the Select input. Outputs are forced to a High impedance ??off? state when the Output Enable input (OE) is High. All but one device must be in the High impedance state to avoid currents that would exceed the maximum ratings if outputs are tied together. Design of the output signals must ensure that there is no overlap when outputs of 3-State devices are tied together.

Features

  • Multifunction capability
  • Non-inverting data path
  • 3-State outputs
  • See 74F257A for non-inverting version


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
N74F258ADN74F258AD,6029338 219 50602Volume productionSOT109Tube (Signetics)Standard Marking
N74F258ADN74F258AD,6239338 219 50623Volume productionSOT109Reel Pack, SMD, 13" (Signetics)Standard Marking
N74F258ANN74F258AN,6029338 219 40602Volume productionSOT38-4
(DIP16)
Tube (Signetics)Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
N74F258ADN74F258AD,602N74F258AD
week 6, 2004 5,631,78E+081
N74F258ADN74F258AD,623N74F258AD
week 6, 2004 5,631,78E+081
N74F258ANN74F258AN,602N74F258AN
Always Pb-free 5,631,78E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
N74F258AD9338 219 50602  N74F258AD,602  0.2400      not available
N74F258AD9338 219 50623  N74F258AD,623  0.2400      not available
N74F258AN9338 219 40602  N74F258AN,602  0.2900      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F258ADSOT109
Quad 2-Input Multiplexer; Inverting (3-State)4.54.5-5.5 V16TTL-3/+24 mA
N74F258ANSOT38-4
(DIP16)
Quad 2-Input Multiplexer; Inverting (3-State)4.54.5-5.5 V16TTL-3/+24 mA


Similar products
74F258A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.