The 74F280B is a 9-bit Parity Generator or Checker commonly used to detect errors in high speed data transmission or data retrieval systems. Both Even (åE) and Odd (åO) parity outputs are available for generating or checking even or odd parity on up to 9 bits.
The Even (åE) parity output is High when an even number of Data inputs (I0 - I8) are High. The Odd (åO) parity output is High when an odd number of Data inputs are High.
Expansion to larger word sizes is accomplished by tying the Even (E) outputs of up to nine parallel devices to the data inputs of the final stage. This expansion scheme allows an 81-bit data word to be checked in less than 20ns.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| I74F280BD | I74F280BD | 9350 295 20602 | Volume production | SOT108-1
(SO14) | Tube (Signetics) | Standard Marking | I74F280BD
| week 5, 2004 |
| I74F280BD | I74F280BD-T | 9350 295 20623 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | I74F280BD
| week 5, 2004 |
| I74F280BN | I74F280BN | 9350 295 30602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking | I74F280BN
| Always Pb-free |
| N74F280BD | N74F280BD-T | 9338 290 10623 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | N74F280BD
| week 5, 2004 |
| N74F280BD | N74F280BD | 9338 290 10602 | Volume production | SOT108-1
(SO14) | Tube (Signetics) | Standard Marking | N74F280BD
| week 5, 2004 |
| N74F280BN | N74F280BN | 9338 290 00602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking | N74F280BN
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| I74F280BD | 9350 295 20602 | not available | ||||||
| I74F280BD | 9350 295 20623 | Order samples | ||||||
| I74F280BN | 9350 295 30602 | Order samples | ||||||
| N74F280BD | 9338 290 10623 | 0.2500 | Order samples | |||||
| N74F280BD | 9338 290 10602 | 0.2500 | not available | |||||
| N74F280BN | 9338 290 00602 | 0.2700 | NA | AVNET ELECTRONICS MARKETING | 44 | 7/3/2008 | Buy online | Order samples |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| I74F280BD | SOT108-1
(SO14) | 9-Bit Odd/Even Parity Generator/Checker | 7 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| I74F280BN | SOT27-1
(DIP14) | 9-Bit Odd/Even Parity Generator/Checker | 7 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F280BD | SOT108-1
(SO14) | 9-Bit Odd/Even Parity Generator/Checker | 7 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
| N74F280BN | SOT27-1
(DIP14) | 9-Bit Odd/Even Parity Generator/Checker | 7 | 4.5-5.5 V | 14 | TTL | -1/+20 mA |
74F280B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.