The 74F283 adds two 4-bit binary words (An plus Bn) plus the incoming carry. The binary sum appears on the sum outputs (0?3) and the outgoing carry (C OUT ) according to the equation: CIN +20 (A0+B0)+21 (A1+B1)+22 (A2+B2)+23 (A3+B3) =0+21+42+83+16COUT where (+)=plus
Due to the symmetry of the binary add function, the 74F283 can be used with either all active-High operands (positive logic) or with all active-Low operands (negative logic). See Function Table. In case of all active-Low operands (negative logic) the results 1-4 and COUT should be interpreted also as active-Low. With active-High inputs, CIN cannot be left open; it must be held Low when no 'carry in' is intended. Interchanging inputs of equal weight does not affect the operation, thus A0, B0, CIN can arbitrarily be assigned to pins 5, 6, 7, etc.
Due to pin limitations, the intermediate carries of the 74F283 are not brought out for use as inputs or outputs. However, other means can be used to effectively insert a carry into, or bring a carry out from, an intermediate stage.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| N74F283D | N74F283D | 9338 386 00602 | Volume production | SOT109-1
(SO16) | Tube (Signetics) | Standard Marking | N74F283D
| week 6, 2004 |
| N74F283D | N74F283D-T | 9338 386 00623 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | N74F283D
| week 6, 2004 |
| N74F283N | N74F283N | 9337 948 60602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking | N74F283N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| N74F283D | 9338 386 00602 | 0.4300 | not available | |||||
| N74F283D | 9338 386 00623 | 0.4300 | Order samples | |||||
| N74F283N | 9337 948 60602 | 0.5400 | Order samples |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| N74F283D | SOT109-1
(SO16) | 4-Bit Binary Full Adder with Fast Carry | 7 | 4.5-5.5 V | 16 | TTL | -1/+20 mA |
| N74F283N | SOT38-4
(DIP16) | 4-Bit Binary Full Adder with Fast Carry | 7 | 4.5-5.5 V | 16 | TTL | -1/+20 mA |
74F283 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.