NXP Semiconductors


Select site:

English

Datasheet

74F299
(Product Specification)
05-Feb-03, 12 pages, 116 kB

Download all documentation

General description

The 74F299 is an 8-bit universal shift/storage register with 3-State outputs. Four modes of operation are possible: Hold (store), shift left, shift right and parallel load. The parallel load inputs and flip-flop outputs are multiplexed to reduce the total number of package pins. Additional outputs are provided for flip-flops Q0 and Q7 to allow easy serial cascading. A separate active-LOW Master Reset is used to reset the register.

The 74F299 contains eight edge-triggered D-type flip-flops and the interstage logic necessary to perform synchronous shift left, shift right, parallel load and hold operations. The type of operation is determined by S0 and S1, as shown in the Function Table. All flip-flop outputs are brought out through 3-State buffers to separate I/O pins that also serve as data inputs in the parallel load mode. Q0 and Q7 are also brought out on other pins for expansion in serial shifting of longer words.

A LOW signal on MR overrides the Select and CP inputs and resets the flip-flops. All other state changes are initiated by the rising edge of the clock. Inputs can change when the clock is in either state provided only that the recommended set-up and hold times, relative to the rising edge of clock are observed.

A HIGH signal on either OE0 or OE1 disables the 3-State buffers and puts the I/O pins in the high impedance state. In this condition the shift, hold, load and reset operations can still occur. The 3-State buffers are also disabled by High signals on both S0 and S1 in preparation for a parallel load operation.

Features

  • Common parallel I/O for reduced pin count
  • Additional serial inputs and outputs for expansion
  • Four operating modes: Shift left, shift right, load and store
  • 3-State outputs for bus-oriented applications

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
N74F299DN74F299D9338 289 60602Volume productionSOT163-1
(SO20)
Tube (Signetics)Standard MarkingN74F299D
week 30, 2004
N74F299DN74F299D-T9338 289 60623Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F299D
week 30, 2004
N74F299NN74F299N9337 948 70602Volume productionSOT146-1
(DIP20)
Tube (Signetics)Standard MarkingN74F299N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
N74F299D9338 289  60602  0.5900NAARROW ELECTRONICS1,4208/5/2008 Buy online not available
N74F299D9338 289  60623  0.5900      Order samples
N74F299N9337 948  70602  0.5900NAARROW ELECTRONICS2128/5/2008 Buy online Order samples
   ASIAWPG18008/05/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F299DSOT163-1
(SO20)
8-Bit Universal Shift/Store Register (3-State) 100 6 4.5-5.5 V 20 TTL -1/+20 mA
N74F299NSOT146-1
(DIP20)
8-Bit Universal Shift/Store Register (3-State) 100 6 4.5-5.5 V 20 TTL -1/+20 mA

Similar products

74F299 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.