NXP Semiconductors


Select site:

English

74F3037

Selection guide

Datasheet

74F3037
(Product Specification)
09-Feb-90, 8 pages, 81 kB

Download all documentation

74F3037 - Quad 2-input NAND 30Ohm driver

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74F3037 is a high current line driver composed of four 2?input NAND gates. It has been designed to deal with the transmission line effects of PC boards which appear when fast edge rates are used.

The drive capability of the 74F3037 is 67mA source and 160mA sink with a VCC as low as 4.5V. This guarantees incident wave switching with V OH not less than 2.0V and VOL not more than 0.8mA while driving impedances as low as 30 ohms. This is applicable with any combination of outputs using continuous duty. The propagation delay of the part is minimally affected by reflections when terminated only by the TTL inputs of other devices. Performances may be improved by full or partial line termination.

Features

  • 30W line driver
  • 67mA output drive capability in the high state
  • High speed
  • Facilitates incident wave switching
  • 3nh lead inductance each on VCC and GND when both side pins are used
  • 160mA output drive capability in the low state
  • Industrial temperature range available (?40°C to +85°C)


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
I74F3037DI74F3037D,5129350 256 10512Volume productionSOT162-1
(SO16)
Tube Dry PackStandard Marking
I74F3037DI74F3037D,5189350 256 10518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard Marking
I74F3037NI74F3037N,6029350 256 20602Volume productionSOT38-4
(DIP16)
Tube (Signetics)Standard Marking
N74F3037DN74F3037D,5129339 586 90512Volume productionSOT162-1
(SO16)
Tube Dry PackStandard Marking
N74F3037DN74F3037D,5189339 586 90518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard Marking
N74F3037NN74F3037N,6029337 392 80602Volume productionSOT38-4
(DIP16)
Tube (Signetics)Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
I74F3037DI74F3037D,512I74F3037D
week 20, 2005 5,631,78E+081
I74F3037DI74F3037D,518I74F3037D
week 20, 2005 5,631,78E+081
I74F3037NI74F3037N,602I74F3037N
Always Pb-free 5,631,78E+08NA
N74F3037DN74F3037D,512N74F3037D
week 20, 2005 5,631,78E+081
N74F3037DN74F3037D,518N74F3037D
week 20, 2005 5,631,78E+081
N74F3037NN74F3037N,602N74F3037N
Always Pb-free 5,631,78E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
I74F3037D9350 256 10512  I74F3037D,512  1.5700      not available
I74F3037D9350 256 10518  I74F3037D,518  1.5700      Order samples
I74F3037N9350 256 20602  I74F3037N,602        not available
N74F3037D9339 586 90512  N74F3037D,512  1.4800NAARROW ELECTRONICS1,920 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,508 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,319 11/19/2009Buy online 
N74F3037D9339 586 90518  N74F3037D,518  1.4800NAMOUSER ELECTRONICS1,052 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS1,920 11/19/2009Buy online 
    NAMOUSER ELECTRONICS1,052 11/20/2009Buy online 
N74F3037N9337 392 80602  N74F3037N,602  1.4800NAMOUSER ELECTRONICS318 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS1,022 11/19/2009Buy online 
    NADIGI-KEY CORPORATION537 11/20/2009Buy online 
    NAMOUSER ELECTRONICS318 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING658 11/19/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
I74F3037DSOT162-1
(SO16)
2-Input 30 Ohm Line Driver; Non-Inverting24.5-5.5 V16TTL-67/+160 mA
I74F3037NSOT38-4
(DIP16)
2-Input 30 Ohm Line Driver; Non-Inverting24.5-5.5 V16TTL-67/+160 mA
N74F3037DSOT162-1
(SO16)
2-Input 30 Ohm Line Driver; Non-Inverting24.5-5.5 V16TTL-67/+160 mA
N74F3037NSOT38-4
(DIP16)
2-Input 30 Ohm Line Driver; Non-Inverting24.5-5.5 V16TTL-67/+160 mA


Similar products
74F3037 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.