The 74F3038 is a high current Open-Collector Line Driver composed of four 2-input NAND gates. It has been designed to deal with the transmission line effects of PC boards which appear when fast edge rates are used.
The 74F3038 can sink 160mA with a VCC as low as 4.5V. This guarantees incident wave switching with VOL not more than 0.8V while driving impedances as low as 30W. This is applicable with any combination of outputs using continuous duty.
The AC specifications for the 74F3038 were determined using the standard FAST load for open-collector parts of 50pF capacitance, a 500W pull-up resistor and a 500W pull-down resistor.
Reducing the load resistors to 100W will decrease the tPLH propagation delay by approximately 50% while increasing tPHL only slightly. The graph of typical propagation delay versus load resistor (see AC Characteristics section for Graph) shows a spline fit curve from four measured data points, RL = 30W, RL = 100W, RL = 300W, and RL = 500W.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| N74F3038D | N74F3038D | 9350 081 90512 | Volume production | SOT162-1
(SO16) | Tube Dry Pack | Standard Marking | N74F3038D
| week 20, 2005 |
| N74F3038D | N74F3038D-T | 9350 081 90518 | Volume production | SOT162-1
(SO16) | Reel Dry Pack, SMD, 13" | Standard Marking | N74F3038D
| week 20, 2005 |
| N74F3038N | N74F3038N | 9337 470 80602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking | N74F3038N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| N74F3038D | 9350 081 90512 | 1.4800 | NA | ARROW ELECTRONICS | 48 | 11/21/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 1,920 | 11/21/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 1,650 | 11/21/2008 | Buy online | ||||
| N74F3038D | 9350 081 90518 | 1.4800 | NA | MOUSER ELECTRONICS | 238 | 11/21/2008 | Buy online | Order samples |
| N74F3038N | 9337 470 80602 | 1.4800 | NA | AVNET ELECTRONICS MARKETING | 1,000 | 11/21/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 462 | 11/21/2008 | Buy online |
Related applications
LCD display - discretes focus
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Main CPU board
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| N74F3038D | SOT162-1
(SO16) | 2-Input 30 Ohm Line Driver; Non-Inverting (Open Collector) | 8.5 | 4.5-5.5 V | 16 | TTL | 160 mA |
| N74F3038N | SOT38-4
(DIP16) | 2-Input 30 Ohm Line Driver; Non-Inverting (Open Collector) | 8.5 | 4.5-5.5 V | 16 | TTL | 160 mA |
74F3038 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.