| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| N74F367D | N74F367D,602 | 9337 568 00602 | Volume production | SOT109 | Tube (Signetics) | Standard Marking | |
| N74F367D | N74F367D,623 | 9337 568 00623 | Volume production | SOT109 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| N74F367N | N74F367N,602 | 9337 470 90602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| N74F367D | N74F367D,602 | N74F367D |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F367D | N74F367D,623 | N74F367D |
| week 6, 2004 | 5,63 | 1,78E+08 | 1 | |
| N74F367N | N74F367N,602 | N74F367N |
| Always Pb-free | 5,63 | 1,78E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| N74F367D | 9337 568 00602 | N74F367D,602 | 0.7300 | NA | DIGI-KEY CORPORATION | 1,197 | 11/20/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 1,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,000 | 11/19/2009 | Buy online | ||||||
| N74F367D | 9337 568 00623 | N74F367D,623 | 0.7300 | NA | MOUSER ELECTRONICS | 2,467 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 2,467 | 11/20/2009 | Buy online | ||||||
| N74F367N | 9337 470 90602 | N74F367N,602 | 0.7300 | NA | DIGI-KEY CORPORATION | 689 | 11/20/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 1,000 | 11/19/2009 | Buy online |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| N74F367D | SOT109
| Hex Buffer/Line Driver (3-State) | 5.5 | 4.5-5.5 V | 16 | TTL | -15/+64 mA |
| N74F367N | SOT38-4
(DIP16) | Hex Buffer/Line Driver (3-State) | 5.5 | 4.5-5.5 V | 16 | TTL | -15/+64 mA |
Similar products
74F367
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.