NXP Semiconductors


Select site:

English

74F373; 74F374

Parametric Search

Datasheet

74F373; 74F374
(Product Specification)
20-Nov-02, 13 pages, 120 kB

Download all documentation

General description

The 74F373 is an octal transparent latch coupled to eight 3-State output devices. The two sections of the device are controlled independently by enable (E) and output enable (OE) control gates.

The data on the D inputs is transferred to the latch outputs when the enable (E) input is HIGH. The latch remains transparent to the data input while E is HIGH, and stores the data that is present one set-up time before the HIGH-to-LOW enable transition.

The 3-State output buffers are designed to drive heavily loaded 3-State buses, MOS memories, or MOS microprocessors.

The active-LOW output enable (OE) controls all eight 3-State buffers independent of the latch operation. When OE is LOW, latched or transparent data appears at the output.

When OE is HIGH, the outputs are in high impedance ?off? state, which means they will neither drive nor load the bus.

The 74F374 is an 8-bit edge triggered register coupled to eight 3-State output buffers. The two sections of the device are controlled independently by clock (CP) and output enable (OE) control gates.

The register is fully edge triggered. The state of the D input, one set-up time before the LOW-to-HIGH clock transition is transferred to the corresponding flip-flop?s Q output.

The 3-State output buffers are designed to drive heavily loaded 3-State buses, MOS memories, or MOS microprocessors.

The active-LOW output enable (OE) controls all eight 3-State buffers independent of the register operation. When OE is LOW, the data in the register appears at the outputs. When OE is HIGH, the outputs are in high impedance ?off? state, which means they will neither drive nor load the bus.

Features

  • 8-bit transparent latch ? 74F373
  • 8-bit positive edge triggered register ? 74F374
  • 3-State outputs glitch free during power-up and power-down
  • Common 3-State output register
  • Independent register and 3-State buffer operation
  • SSOP Type II Package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
N74F373DN74F373D9337 395 60602Volume productionSOT163-1
(SO20)
Tube (Signetics)Standard MarkingN74F373D
week 4, 2004
N74F373DN74F373D-T9337 395 60623Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F373D
week 4, 2004
N74F373DBN74F373DB9351 861 50112Volume productionSOT339-1
(SSOP20)
TubeStandard MarkingN74F373DB
week 12, 2005
N74F373DBN74F373DB-T9351 861 50118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingN74F373DB
week 12, 2005
N74F373NN74F373N9336 468 10602Volume productionSOT146-1
(DIP20)
Tube (Signetics)Standard MarkingN74F373N
Always Pb-free
N74F374DN74F374D9337 395 70602Volume productionSOT163-1
(SO20)
Tube (Signetics)Standard MarkingN74F374D
week 4, 2004
N74F374DN74F374D-T9337 395 70623Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F374D
week 4, 2004
N74F374DBN74F374DB9351 861 40112Volume productionSOT339-1
(SSOP20)
TubeStandard MarkingN74F374DB
week 12, 2005
N74F374DBN74F374DB-T9351 861 40118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingN74F374DB
week 12, 2005
N74F374NN74F374N9336 468 20602Volume productionSOT146-1
(DIP20)
Tube (Signetics)Standard MarkingN74F374N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
N74F373D9337 395  60602  0.2400NAARROW ELECTRONICS1529/4/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING2,5409/5/2008 Buy online  
N74F373D9337 395  60623  0.2400NAARROW ELECTRONICS2,0009/4/2008 Buy online Order samples
   NAFUTURE ELECTRONICS2,4009/4/2008 Buy online  
N74F373DB9351 861  50112  0.2700     not available
N74F373DB9351 861  50118  0.2700      Order samples
N74F373N9336 468  10602  0.3000NAARROW ELECTRONICS1,5879/4/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING7089/5/2008 Buy online  
   NAFUTURE ELECTRONICS2,3849/4/2008 Buy online  
N74F374D9337 395  70602  0.2400NAAVNET ELECTRONICS MARKETING1,4109/5/2008 Buy online not available
N74F374D9337 395  70623  0.2400      Order samples
N74F374DB9351 861  40112  0.2900     not available
N74F374DB9351 861  40118  0.2900      Order samples
N74F374N9336 468  20602  0.3400NAARROW ELECTRONICS2529/4/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive CapabilityFmax(MHz)
N74F373DSOT163-1
(SO20)
Octal D-Type Transparent Latch (3-State) 5.3 4.5-5.5 V 20 TTL -3/+24 mA
N74F373DBSOT339-1
(SSOP20)
Octal D-Type Transparent Latch (3-State) 5.3 4.5-5.5 V 20 TTL -3/+24 mA
N74F373NSOT146-1
(DIP20)
Octal D-Type Transparent Latch (3-State) 5.3 4.5-5.5 V 20 TTL -3/+24 mA
N74F374DSOT163-1
(SO20)
Octal D-Type Flip-Flop; Postive-Edge Trigger (3-State) 5 4.5-5.5 V 20 TTL -3/+24 mA 165
N74F374DBSOT339-1
(SSOP20)
Octal D-Type Flip-Flop; Postive-Edge Trigger (3-State) 5 4.5-5.5 V 20 TTL -3/+24 mA 165
N74F374NSOT146-1
(DIP20)
Octal D-Type Flip-Flop; Postive-Edge Trigger (3-State) 5 4.5-5.5 V 20 TTL -3/+24 mA 165

Similar products

74F373; 74F374 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.