The 74F5074 is a dual positive edge?triggered D?type featuring individual data, clock, set and reset inputs; also true and complementary outputs.
Set (SDn) and reset (RDn) are asynchronous active low inputs and operate independently of the clock (CPn) input. Data must be stable just one setup time prior to the low?to?high transition of the clock for guaranteed propagation delays.
Clock triggering occurs at a voltage level and is not directly related to the transition time of the positive?going pulse. Following the hold time interval, data at the Dn input may be changed without affecting the levels of the output.
The 74F5074 is designed so that the outputs can never display a metastable state due to setup and hold time violations. If setup time and hold time are violated the propagation delays may be extended beyond the specifications but the outputs will not glitch or display a metastable state. Typical metastability parameters for the 74F5074 are: t@ 135ps and To@ 9.8 X 106 sec where t represents a function of the rate at which a latch in a metastable state resolves that condition and T0 represents a function of the measurement of the propensity of a latch to enter a metastable state.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| N74F5074D | N74F5074D | 9350 076 10602 | Volume production | SOT108-1
(SO14) | Tube (Signetics) | Standard Marking | N74F5074D
| week 5, 2004 |
| N74F5074D | N74F5074D-T | 9350 076 10623 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | N74F5074D
| week 5, 2004 |
| N74F5074N | N74F5074N | 9350 076 00602 | Volume production | SOT27-1
(DIP14) | Tube (Signetics) | Standard Marking | N74F5074N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| N74F5074D | 9350 076 10602 | 1.7800 | NA | ARROW ELECTRONICS | 640 | 10/8/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 89 | 10/8/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 324 | 10/9/2008 | Buy online | ||||
| N74F5074D | 9350 076 10623 | 1.7800 | Order samples | |||||
| N74F5074N | 9350 076 00602 | 1.7800 | NA | DIGI-KEY CORPORATION | 924 | 10/9/2008 | Buy online | Order samples |
Application Notes
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| N74F5074D | SOT108-1
(SO14) | Synchronizing Dual D-Type Flip-Flop/Clock Driver | 120 | 3.9 | 4.5-5.5 V | 14 | TTL | -15/+20 mA |
| N74F5074N | SOT27-1
(DIP14) | Synchronizing Dual D-Type Flip-Flop/Clock Driver | 120 | 3.9 | 4.5-5.5 V | 14 | TTL | -15/+20 mA |
74F5074 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.