NXP Semiconductors


Select site:

English

74F573; 74F574

Parametric Search

General description

The 74F573 is an octal transparent latch coupled to eight 3-State output buffers. The two sections of the device are controlled independently by Enable (E) and Output Enable (OE) control gates.

The 74F573 is functionally identical to the 74F373 but has a broadside pinout configuration to facilitate PC board layout and allow easy interface with microprocessors.

The data on the D inputs is transferred to the latch outputs when the Enable (E) input is High. The latch remains transparent to the data input while E is High and stores the data that is present one setup time before the High-to-Low enable transition.

The 3-State output buffers are designed to drive heavily loaded 3-State buses, MOS memories, or MOS microprocessors. The active Low Output Enable (OE) controls all eight 3-State buffers independent to the latch operation. When OE is Low, the latched or transparent data appears at the outputs. When OE is High, the outputs are in high impedance ?off? state, which means they will neither drive nor load the bus.

The 74F574 is functionally identical to the 74F374 but has a broadside pinout configuration to facilitate PC board layout and allow easy interface with microprocesors.

It is an 8-bit, edge triggered register coupled to eight 3-State output buffers. The two sections of the device are controlled independently by the clock (CP) and Output Enable (OE) control gates.

The register is fully edge-triggered. The state of each D input, one setup time before the Low-to-High clock transition is transferred to the corresponding flip-flop?s Q output.

The 3-State output buffers are designed to drive heavily loaded 3-State buses, MOS memories, or MOS microprocessors. The active Low Output Enable (OE) controls all eight 3-State buffers independently of the latch operation. When OE is Low, the latched or transparent data appears at the outputs. When OE is High, the outputs are in high impedance ?off? state, which means they will neither drive nor load the bus.

Features

  • 74F573 is broadside pinout version of 74F373
  • 74F574 is broadside pinout version of 74F374
  • Inputs and Outputs on opposite side of package allow easy interface to Microprocessors
  • Useful as an Input or Output port for Microprocessors
  • 3-State Outputs for Bus interfacing
  • Common Output Enable
  • 74F563 and 74F564 are inverting version of 74F573 and 74F574 respectively
  • 3-State Outputs glitch free during power-up and power-down
  • These are High-Speed replacements for N8TS805 and N8TS806

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
N74F573DN74F573D9339 117 10602Volume productionSOT163-1
(SO20)
Tube (Signetics)Standard MarkingN74F573D
week 4, 2004
N74F573DN74F573D-T9339 117 10623Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F573D
week 4, 2004
N74F573DBN74F573DB-T9351 986 70118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingN74F573DB
Always Pb-free
N74F573DBN74F573DB9351 986 70112Volume productionSOT339-1
(SSOP20)
TubeStandard MarkingN74F573DB
Always Pb-free
N74F573NN74F573N9337 950 70602Volume productionSOT146-1
(DIP20)
Tube (Signetics)Standard MarkingN74F573N
Always Pb-free
N74F574DN74F574D9339 117 20602Volume productionSOT163-1
(SO20)
Tube (Signetics)Standard MarkingN74F574D
week 4, 2004
N74F574DN74F574D-T9339 117 20623Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F574D
week 4, 2004
N74F574NN74F574N9337 950 80602Volume productionSOT146-1
(DIP20)
Tube (Signetics)Standard MarkingN74F574N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
N74F573D9339 117  10602  0.3000     not available
N74F573D9339 117  10623  0.3000      Order samples
N74F573DB9351 986  70118  0.3000      Order samples
N74F573DB9351 986  70112  0.3000     not available
N74F573N9337 950  70602  0.3600      Order samples
N74F574D9339 117  20602  0.3000NAARROW ELECTRONICS3,0407/4/2008 Buy online not available
   NAFUTURE ELECTRONICS5867/4/2008 Buy online  
N74F574D9339 117  20623  0.3000NAARROW ELECTRONICS2,0007/4/2008 Buy online Order samples
N74F574N9337 950  80602  0.3600NAARROW ELECTRONICS2,1427/4/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING1,0717/4/2008 Buy online  

Block diagrams/pinning

Technical documents

Application Notes

AN2021_1; Thermal considerations for FAST logic products (13-Mar-95)
AN202_1; Testing and specifying FAST logic (01-Jun-87)
AN203_2; Test Fixtures for High Speed Logic (02-Apr-98)
AN216_2; Arbitration in shared resource systems (18-Jul-88)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive CapabilityFmax(MHz)
N74F573DSOT163-1
(SO20)
Octal D-Type Transparent Latch; Broadside Pinout Configuration (3-State) 5.5 4.5-5.5 V 20 TTL -3/+24 mA
N74F573DBSOT339-1
(SSOP20)
Octal D-Type Transparent Latch; Broadside Pinout Configuration (3-State) 5.5 4.5-5.5 V 20 TTL -3/+24 mA
N74F573NSOT146-1
(DIP20)
Octal D-Type Transparent Latch; Broadside Pinout Configuration (3-State) 5.5 4.5-5.5 V 20 TTL -3/+24 mA
N74F574DSOT163-1
(SO20)
Octal D-Type Flip-Flop; Postive-Edge Trigger; Broadside Pinout Configuration (3-State) 5 4.5-5.5 V 20 TTL -3/+24 mA 180
N74F574NSOT146-1
(DIP20)
Octal D-Type Flip-Flop; Postive-Edge Trigger; Broadside Pinout Configuration (3-State) 5 4.5-5.5 V 20 TTL -3/+24 mA 180

Similar products

74F573; 74F574 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.