NXP Semiconductors


Select site:

English

General description

The 74F640 is an octal transceiver featuring inverting 3-State bus compatible outputs in both transmit and receive directions. The B port outputs are capable of sinking 64mA and sourcing 15mA, providing very good capacitive drive characteristics. The device features an Output Enable (OE) input for easy cascading and Transmit/Receiver (T/R) input for direction control. The 3-State outputs, B0?B7, have been designed to prevent output bus loading if the power is removed from the device.

Features

  • High-impedance NPN base inputs for reduced loading (70µA in High and Low states)
  • Ideal for applications which require high-output drive and minimal bus loading
  • Inverting version of 74F245
  • Octal bidirectional bus interface
  • 3-State outputs sink 64mA and source 15mA


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
N74F640DN74F640D9337 843 30602Volume productionSOT163-1
(SO20)
Tube (Signetics)Standard MarkingN74F640D
week 30, 2004
N74F640DN74F640D-T9337 843 30623Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F640D
week 30, 2004
N74F640NN74F640N9337 843 40602Volume productionSOT146-1
(DIP20)
Tube (Signetics)Standard MarkingN74F640N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
N74F640D9337 843  30602  0.8800     not available
N74F640D9337 843  30623  0.8800      Order samples
N74F640N9337 843  40602  0.8800      Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN2021_1; Thermal considerations for FAST logic products (13-Mar-95)
AN202_1; Testing and specifying FAST logic (01-Jun-87)
AN203_2; Test Fixtures for High Speed Logic (02-Apr-98)
AN216_2; Arbitration in shared resource systems (18-Jul-88)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive CapabilityOutput Current(A)
N74F640DSOT163-1
(SO20)
Transceiver with Direction Pin; Inverting (3-State) 4.5 4.5-5.5 V 20 TTL -15/+64 mA (B side) -3/+24 mA (A side)
N74F640NSOT146-1
(DIP20)
Transceiver with Direction Pin; Inverting (3-State) 4.5 4.5-5.5 V 20 TTL -15/+64 mA (B side) -3/+24 mA (A side)

Similar products

74F640 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.