NXP Semiconductors


Select site:

English

Datasheet

74F74
(Product Specification)
12-Mar-96, 8 pages, 90 kB

Download all documentation

General description

The 74F74 is a dual positive edge-triggered D-type flip-flop featuring individual data, clock, set, and reset inputs; also true and complementary outputs. Set (SD) and reset (RD) are asynchronous active low inputs and operate independently of the clock input. When set and reset are inactive (high), data at the D input is transferred to the Q and Q outputs on the low-to-high transition of the clock. Data must be stable just one setup time prior to the low-to-high transition of the clock for predictable operation. Clock triggering occurs at a voltage level and is not directly related to the transition time of the positive-going pulse. Following the hold time interval, data at the D input may be changed without affecting the levels of the output.

Features

  • Industrial temperature range available (?40°C to +85°C)


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
I74F74DI74F74D9350 313 80602Volume productionSOT108-1
(SO14)
Tube (Signetics)Standard MarkingI74F74D
week 5, 2004
I74F74DI74F74D-T9350 313 80623Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13" (Signetics)Standard MarkingI74F74D
week 5, 2004
I74F74NI74F74N9350 313 90602Volume productionSOT27-1
(DIP14)
Tube (Signetics)Standard MarkingI74F74N
Always Pb-free
N74F74DN74F74D9337 394 10602Volume productionSOT108-1
(SO14)
Tube (Signetics)Standard MarkingN74F74D
week 5, 2004
N74F74DN74F74D-T9337 394 10623Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F74D
week 5, 2004
N74F74NN74F74N9336 681 40602Volume productionSOT27-1
(DIP14)
Tube (Signetics)Standard MarkingN74F74N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
I74F74D9350 313  80602       not available
I74F74D9350 313  80623        Order samples
I74F74N9350 313  90602        Order samples
N74F74D9337 394  10602  0.2200NAARROW ELECTRONICS3,9898/27/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING8,8718/27/2008 Buy online  
   NADIGI-KEY CORPORATION7248/28/2008 Buy online  
N74F74D9337 394  10623  0.2200NAARROW ELECTRONICS2,5008/27/2008 Buy online Order samples
   NAMOUSER ELECTRONICS1,9008/28/2008 Buy online  
N74F74N9336 681  40602  0.2700NAARROW ELECTRONICS3,8508/27/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING1,5808/27/2008 Buy online  
   NADIGI-KEY CORPORATION2,8188/28/2008 Buy online  
   NAFUTURE ELECTRONICS4708/27/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
I74F74DSOT108-1
(SO14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger 125 6.2 4.5-5.5 V 14 TTL -1/+20 mA
I74F74NSOT27-1
(DIP14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger 125 6.2 4.5-5.5 V 14 TTL -1/+20 mA
N74F74DSOT108-1
(SO14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger 125 6.2 4.5-5.5 V 14 TTL -1/+20 mA
N74F74NSOT27-1
(DIP14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger 125 6.2 4.5-5.5 V 14 TTL -1/+20 mA

Similar products

74F74 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.