The 74F786 is an asynchronous 4?bit arbiter designed for high speed real?time applications. The priority of arbitration is determined on a first?come first?served basis. Separate bus grant (BGn) outputs are available to indicate which one of the request inputs is served by the arbitration logic. All BGn outputs are enabled by a common enable (EN) pin. In order to generate a bus request signal a separate 4 input AND gate is provided which may also be used as an independent AND gate. Unused bus request (BR) inputs may be disabled by tying them high.
The 74F786 is designed so that contention between two or more request signals will not glitch or display a metastable condition. In this situation an increase in the BRn to BGn tPHL may be observed.Where:
h = Typical propagation delay through the device and t and To are device parameters derived from test results and can most nearly be defined as:
t = A function of the rate at which a latch in a metastable state resolves that condition.
To = A function of the measurement of the propensity of a latch to enter a metastable state. To is also a very strong function of the normal propagation delay of the device.
For further information, please refer to the 74F786 application notes.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| I74F786D | I74F786D | 9350 402 70602 | Volume production | SOT109-1
(SO16) | Tube (Signetics) | Standard Marking | I74F786D
| week 6, 2004 |
| I74F786D | I74F786D-T | 9350 402 70623 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | I74F786D
| week 6, 2004 |
| I74F786N | I74F786N | 9350 402 80602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking | I74F786N
| Always Pb-free |
| N74F786D | N74F786D | 9339 062 50602 | Volume production | SOT109-1
(SO16) | Tube (Signetics) | Standard Marking | N74F786D
| week 6, 2004 |
| N74F786D | N74F786D-T | 9339 062 50623 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | N74F786D
| week 6, 2004 |
| N74F786N | N74F786N | 9337 952 30602 | Volume production | SOT38-4
(DIP16) | Tube (Signetics) | Standard Marking | N74F786N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| I74F786D | 9350 402 70602 | not available | ||||||
| I74F786D | 9350 402 70623 | Order samples | ||||||
| I74F786N | 9350 402 80602 | Order samples | ||||||
| N74F786D | 9339 062 50602 | 3.7300 | not available | |||||
| N74F786D | 9339 062 50623 | 3.7300 | Order samples | |||||
| N74F786N | 9337 952 30602 | 3.7300 | Order samples |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| I74F786D | SOT109-1
(SO16) | 4-Bit Asynchronous Bus Arbiter | 4.5 | 4.5-5.5 V | 16 | TTL | -1/+24 mA |
| I74F786N | SOT38-4
(DIP16) | 4-Bit Asynchronous Bus Arbiter | 4.5 | 4.5-5.5 V | 16 | TTL | -1/+24 mA |
| N74F786D | SOT109-1
(SO16) | 4-Bit Asynchronous Bus Arbiter | 4.5 | 4.5-5.5 V | 16 | TTL | -1/+24 mA |
| N74F786N | SOT38-4
(DIP16) | 4-Bit Asynchronous Bus Arbiter | 4.5 | 4.5-5.5 V | 16 | TTL | -1/+24 mA |
74F786 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.