NXP Semiconductors


Select site:

English

Datasheet

74F821
(Product Specification)
22-Jul-04, 10 pages, 94 kB

Download all documentation

General description

The 74F821 bus interface register is designed to eliminate the extra packages required to buffer existing registers and provide extra data width for wider data/address paths of buses carrying parity.

The 74F821 is a buffered 10-bit wide version of the popular 74F374/74F534 functions.

Features

  • High speed parallel registers with positive edge-triggered D-type flip-flops
  • High performance bus interface buffering for wide data/address paths or buses carrying parity
  • High-impedance PNP base inputs for reduced loading (20 uA in HIGH and LOW states)
  • IIL is 20 uA versus 1000 uA for AM29821 series
  • Buffered control inputs to reduce AC effects
  • Ideal where high speed, light loading, or increased fan-in as required with MOS microprocessor
  • Positive and negative over-shoots are clamped to ground
  • 3-State outputs glitch free during power-up and power-down
  • Slim Dip 300 mil package
  • Broadside pinout compatible with AMD AM 29821
  • Outputs sink 64 mA and source 24 mA

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
N74F821DN74F821D9339 450 50602Volume productionSOT137-1
(SO24)
Tube (Signetics)Standard MarkingN74F821D
week 13, 2005
N74F821DN74F821D-T9339 450 50623Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F821D
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
N74F821D9339 450  50602  1.1100     not available
N74F821D9339 450  50623  1.1100      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F821DSOT137-1
(SO24)
10-Bit D-Type Flip-Flop; Positive-Edge Trigger; Non-Inverting (3-State)1806.54.5-5.5 V24TTL-24/+64 mA

Similar products

74F821 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.