The 74F827 10-Bit buffer provides high performance bus interface buffering for wide data/address paths or buses carrying parity. The device has NOR Output Enables (OE0, OE1) for maximum control flexibility.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| N74F827D | N74F827D,602 | 9338 613 70602 | Volume production | SOT137 | Tube (Signetics) | Standard Marking | |
| N74F827D | N74F827D,623 | 9338 613 70623 | Volume production | SOT137 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| N74F827DB | N74F827DB,112 | 9351 861 10112 | Volume production | SOT340-1
(SSOP24) | Tube | Standard Marking | |
| N74F827DB | N74F827DB,118 | 9351 861 10118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| N74F827D | N74F827D,602 | N74F827D |
| week 13, 2005 | 5,63 | 1,78E+08 | 1 | |
| N74F827D | N74F827D,623 | N74F827D |
| week 13, 2005 | 5,63 | 1,78E+08 | 1 | |
| N74F827DB | N74F827DB,112 | N74F827DB |
| week 12, 2005 | 5,63 | 1,78E+08 | 1 | |
| N74F827DB | N74F827DB,118 | N74F827DB |
| week 12, 2005 | 5,63 | 1,78E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| N74F827D | 9338 613 70602 | N74F827D,602 | 1.1100 | NA | ARROW ELECTRONICS | 604 | 11/23/2009 | Buy online | not available | |
| N74F827D | 9338 613 70623 | N74F827D,623 | 1.1100 | NA | ARROW ELECTRONICS | 604 | 11/23/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 5,000 | 11/22/2009 | Buy online | ||||||
| N74F827DB | 9351 861 10112 | N74F827DB,112 | 1.1700 | NA | DIGI-KEY CORPORATION | 793 | 11/21/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 826 | 11/23/2009 | Buy online | ||||||
| N74F827DB | 9351 861 10118 | N74F827DB,118 | 1.1700 | not available |
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| N74F827D | SOT137
| 10-Bit Buffer/Line Driver; Non-Inverting (3-State) | 14 | 4.5-5.5 V | 24 | TTL | -24/+64 mA |
| N74F827DB | SOT340-1
(SSOP24) | 10-Bit Buffer/Line Driver; Non-Inverting (3-State) | 14 | 4.5-5.5 V | 24 | TTL | -24/+64 mA |
Similar products
74F827
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.