NXP Semiconductors


Select site:

English

Datasheet

74F85
(Product Specification)
27-Sep-94, 10 pages, 97 kB

Download all documentation

74F85 - 4-bit magnitude comparator

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The 74F85 is a 4-bit magnitude comparator that can be expanded to almost any length. It compares two 4-bit binary, BCD, or other monotonic codes and presents the three possible magnitude results at the outputs. The 4-bit inputs are weighted (A0?A3) and (B0?B3) where A3 and B3 are the most significant bits. The upper part of the table describes the normal operation under all conditions that will occur in a single device or in a series expansion scheme. In the upper part of the table the three outputs are mutually exclusive. In the lower part of the table, the outputs reflect the feed-forward conditions that exist in the parallel expansion scheme. The expansion inputs IA>B, and IA=B and I A<B are the least significant bit positions. When used for series expansion, the A>B, A=B and A<B outputs of the lease significant word are connected to the corresponding IA>B, I A=B and I A<B inputs of the next higher stage. Stages can be added in this manner to any length, but a propagation delay penalty of about 15ns is added with each additional stage. For proper operation, the expansion inputs of the least significant word should be tied as follows: IA>B = Low, IA=B = High, and IA<B = Low.

Features

  • High-impedance NPN base inputs for reduced loading (20µA in High and Low states)
  • Magnitude comparison of any binary words
  • Serial or parallel expansion without extra gating


Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
N74F85DN74F85D,5129337 780 10512Discontinued
Replacement product
SOT162-1
(SO16)
Tube Dry PackStandard Marking
N74F85DN74F85D,5189337 780 10518Discontinued
Replacement product
SOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
N74F85DN74F85D,512N74F85D
week 20, 2005 5,631,78E+081
N74F85DN74F85D,518N74F85D
week 20, 2005 5,631,78E+081

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
N74F85D93377801051231-Mar-0830-Jun-08$product.prunedProduct.eplacementPartDN 59
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
Limited Supply. Consult Marketing.
N74F85D93377801051831-Mar-0830-Jun-08$product.prunedProduct.eplacementPartDN 59
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
Limited Supply. Consult Marketing.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
N74F85DSOT162-1
(SO16)
4-Bit Magnitude Comparator9.54.5-5.5 V16TTL-1/+20 mA


Similar products
74F85 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.