NXP Semiconductors


Select site:

English

Datasheet

(Product Specification)
v.2, 18-Jun-09, 13 pages, 83 kB

Download all documentation

Hex inverter with open-drain outputs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC05 is a high-speed Si-gate CMOS device that complies with JEDEC standard no. 7A.

The 74HC05 contains six inverters.The outputs of the 74HC05 are open-drain and can be connected to other open-drain outputs to implement active-LOWwired-OR or active-HIGH wired-AND functions. The open-drain outputs require pull-up resistors to perform correctly.

Features

  • Wide operating voltage 2.0 V to 6.0 V
  • Input levels:
    • For 74HC05: CMOS level
  • Latch-up performance exceeds 100 mA per JESD 78 Class II level A
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • CDM JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC05BQ74HC05BQ,1159352 897 47115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74HC05D74HC05D,1129352 881 48112Volume productionSOT108-1
(SO14)
TubeStandard Marking
74HC05D74HC05D,1189352 881 48118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
74HC05PW74HC05PW,1129352 897 48112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74HC05PW74HC05PW,1189352 897 48118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74HC05BQ74HC05BQ,11574HC05BQ
Always Pb-free
74HC05D74HC05D,11274HC05D
Always Pb-free 6,621,51E+081
74HC05D74HC05D,11874HC05D
Always Pb-free 6,621,51E+081
74HC05PW74HC05PW,11274HC05PW
Always Pb-free
74HC05PW74HC05PW,11874HC05PW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC05BQ9352 897 47115  74HC05BQ,115        Order samples
74HC05D9352 881 48112  74HC05D,112  JAPANCHIP ONE STOPyes 03/19/2010Buy onlineOrder samples
74HC05D9352 881 48118  74HC05D,118  JAPANCHIP ONE STOPno 03/19/2010Buy onlineOrder samples
74HC05PW9352 897 48112  74HC05PW,112        not available
74HC05PW9352 897 48118  74HC05PW,118        Order samples

Block diagrams/pinning