NXP Semiconductors


Select site:

English

Datasheet

74HC137
(Product Specification)
11-Nov-04, 19 pages, 108 kB

Download all documentation

3-to-8 line decoder, demultiplexer with address latches; inverting

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The 74HC137 is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL). The 74HC137 is specified in compliance with JEDEC standard no. 7A.

The 74HC137 is a 3-to-8 line decoder, demultiplexer with latches at the three address inputs (An). The 74HC137 essentially combines the 3-to-8 decoder function with a 3-bit storage latch. When the latch is enabled (LE = LOW), the 74HC137 acts as a 3-to-8 active LOW decoder. When the latch enable (LE) goes from LOW-to-HIGH, the last data present at the inputs before this transition, is stored in the latches. Further address changes are ignored as long as LE remains HIGH.

The output enable input (E1 and E2) controls the state of the outputs independent of the address inputs or latch operation. All outputs are HIGH unless E1 is LOW and E2 is HIGH.

The 74HC137 is ideally suited for implementing non-overlapping decoders in 3-state systems and strobed (stored address) applications in bus oriented systems.

Features

  • Combines 3-to-8 decoder with 3-bit latch
  • Multiple input enable for easy expansion or independent controls
  • Active LOW mutually exclusive outputs
  • Low-power dissipation
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.
  • Multiple package options
  • Specified from -40 Cel to +80 Cel and from -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC137D74HC137D9337 570 70652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC137D
week 6, 2004
74HC137D74HC137D-T9337 570 70653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC137D
week 6, 2004
74HC137DB74HC137DB9351 896 60112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC137DB
week 12, 2005
74HC137DB74HC137DB-T9351 896 60118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC137DB
week 12, 2005
74HC137N74HC137N9337 570 60652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC137N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC137D9337 570  70652  0.2400NAARROW ELECTRONICS3,6508/5/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING3,5248/5/2008 Buy online  
   NADIGI-KEY CORPORATION1,7848/5/2008 Buy online  
   NAFUTURE ELECTRONICS3,4428/5/2008 Buy online  
74HC137D9337 570  70653  0.2400NAARROW ELECTRONICS2,5008/5/2008 Buy online Order samples
   NAFUTURE ELECTRONICS7,5008/5/2008 Buy online  
   NAMOUSER ELECTRONICS2,4308/4/2008 Buy online  
74HC137DB9351 896  60112  0.2700NADIGI-KEY CORPORATION4,3118/5/2008 Buy online not available
74HC137DB9351 896  60118  0.2700      Order samples
74HC137N9337 570  60652  0.2800NAARROW ELECTRONICS1,4208/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,8988/5/2008 Buy online  
   NAFUTURE ELECTRONICS2,7388/5/2008 Buy online  

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC137DSOT109-1
(SO16)
3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting 17@5V 2.0-6.0 V 16 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC137DBSOT338-1
(SSOP16)
3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting 17@5V 2.0-6.0 V 16 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC137NSOT38-4
(DIP16)
3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting 17@5V 2.0-6.0 V 16 Low Power or Battery Applications CMOS +/- 5.2 mA

Similar products

74HC137 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.