NXP Semiconductors


Select site:

English

Datasheet

74HC21
(Product Specification)
12-Nov-04, 15 pages, 82 kB

Download all documentation

General description

The 74HC21 is a high-speed Si-gate CMOS device and is pin compatible with low-power Schottky TTL (LSTTL). The 74HC21 is specified in compliance with JEDEC standard no. 7A.

The 74HC21 provide the 4-input AND function.

Features

  • Low-power dissipation
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.
  • Multiple package options
  • Specified from -40 Cel to +80Cel and from -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC21D74HC21D9337 568 70652Volume productionSOT108-1
(SO14)
Bulk Pack, CECCStandard Marking74HC21D
week 5, 2004
74HC21D74HC21D-T9337 568 70653Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13", CECCStandard Marking74HC21D
week 5, 2004
74HC21DB74HC21DB9351 897 90112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74HC21DB
week 12, 2005
74HC21DB74HC21DB-T9351 897 90118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74HC21DB
week 12, 2005
74HC21N74HC21N9337 568 60652Volume productionSOT27-1
(DIP14)
Bulk Pack, CECCStandard Marking74HC21N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC21D9337 568  70652  0.1500NAARROW ELECTRONICS5,6069/4/2008 Buy online not available
   EUFARNELL2789/4/2008 Buy online  
   NANEWARK2789/5/2008 Buy online  
74HC21D9337 568  70653  0.1500NAFUTURE ELECTRONICS2,9409/4/2008 Buy online Order samples
74HC21DB9351 897  90112  0.1800     not available
74HC21DB9351 897  90118  0.1800      Order samples
74HC21N9337 568  60652  0.2100NAARROW ELECTRONICS3349/4/2008 Buy online Order samples
   EUFARNELL1,0379/4/2008 Buy online  
   NANEWARK1,0379/5/2008 Buy online  

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC21DSOT108-1
(SO14)
Dual 4-Input AND Gate 10@5V 2.0-6.0 V 14 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC21DBSOT337-1
(SSOP14)
Dual 4-Input AND Gate 10@5V 2.0-6.0 V 14 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC21NSOT27-1
(DIP14)
Dual 4-Input AND Gate 10@5V 2.0-6.0 V 14 Low Power or Battery Applications CMOS +/- 5.2 mA

Similar products

74HC21 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.