The 74HC237 is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL). The 74HC237 is specified in compliance with JEDEC standard no. 7A.
The 74HC237 is a 3-to-8 line decoder, demultiplexer with latches at the three address inputs (An). The 74HC237 essentially combines the 3-to-8 decoder function with a 3-bit storage latch. When the latch is enabled (LE = LOW), the 74HC237 acts as a 3-to-8 active LOW decoder. When the latch enable (LE) goes from LOW-to-HIGH, the last data present at the inputs before this transition, is stored in the latches. Further address changes are ignored as long as LE remains HIGH.
The output enable input (E1 and E2) controls the state of the outputs independent of the address inputs or latch operation. All outputs are HIGH unless E1 is LOW and E2 is HIGH.
The 74HC237 is ideally suited for implementing non-overlapping decoders in 3-state systems and strobed (stored address) applications in bus oriented systems.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC237D | 74HC237D,652 | 9337 571 90652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | |
| 74HC237D | 74HC237D,653 | 9337 571 90653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HC237D/DG | 74HC237D/DG,118 | 9352 898 66118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC237DB | 74HC237DB,112 | 9351 898 20112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| 74HC237DB | 74HC237DB,118 | 9351 898 20118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC237N | 74HC237N,652 | 9337 571 80652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74HC237D | 74HC237D,652 | 74HC237D |
| week 6, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC237D | 74HC237D,653 | 74HC237D |
| week 6, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC237D/DG | 74HC237D/DG,118 | 74HC237D_DG |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HC237DB | 74HC237DB,112 | 74HC237DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC237DB | 74HC237DB,118 | 74HC237DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC237N | 74HC237N,652 | 74HC237N |
| Always Pb-free | 6,62 | 1,51E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC237D | 9337 571 90652 | 74HC237D,652 | 0.2900 | NA | ARROW ELECTRONICS | 653 | 3/17/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,497 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HC237D | 9337 571 90653 | 74HC237D,653 | 0.2900 | NA | ARROW ELECTRONICS | 653 | 3/17/2010 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 4,293 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HC237D/DG | 9352 898 66118 | 74HC237D/DG,118 | Order samples | |||||||
| 74HC237DB | 9351 898 20112 | 74HC237DB,112 | 0.3300 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 366 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HC237DB | 9351 898 20118 | 74HC237DB,118 | 0.3300 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 100 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HC237N | 9337 571 80652 | 74HC237N,652 | 0.3000 | NA | NEWARK | 1,404 | 3/17/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 652 | 3/17/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 1,631 | 3/17/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 29,179 | 3/16/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,000 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/18/2010 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74HC237D | SOT109-1
(SO16) | 3-to-8 Decoder/Demultiplexer with Address Latches | 16@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC237D/DG | SOT109-1
(SO16) | 3-to-8 Decoder/Demultiplexer with Address Latches | 16@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC237DB | SOT338-1
(SSOP16) | 3-to-8 Decoder/Demultiplexer with Address Latches | 16@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC237N | SOT38-4
(DIP16) | 3-to-8 Decoder/Demultiplexer with Address Latches | 16@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
Similar products
74HC237
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.