NXP Semiconductors


Select site:

English

General description

The 74HC243 is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL). The 74HC243 is specified in compliance with JEDEC standard no. 7A.

The 74HC243 is a quad bus transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The 74HC243 is designed for 4-line asynchronous 2-way data communications between data buses.

The output enable inputs (OEA and OEB) can be used to isolate the buses.

The 74HC243 is similar to the 74HC242 but has non-inverting (true) outputs.

Features

  • Non-inverting 3-state outputs
  • 2-way asynchronous data bus communication
  • Low-power dissipation
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.
  • Multiple package options
  • Specified from -40 Cel to +80Cel and from -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC243D74HC243D9337 136 80112Volume productionSOT108-1
(SO14)
Bulk PackStandard Marking74HC243D
week 4, 2004
74HC243D74HC243D-T9337 136 80118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74HC243D
week 4, 2004
74HC243DB74HC243DB9351 898 40112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74HC243DB
week 17, 2005
74HC243DB74HC243DB-T9351 898 40118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74HC243DB
week 17, 2005
74HC243N74HC243N9336 690 70652Volume productionSOT27-1
(DIP14)
Bulk Pack, CECCStandard Marking74HC243N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC243D9337 136  80112  0.2500NAARROW ELECTRONICS7387/4/2008 Buy online Order samples
74HC243D9337 136  80118  0.2500      Order samples
74HC243DB9351 898  40112  0.2700NADIGI-KEY CORPORATION2,0166/29/2008 Buy online not available
74HC243DB9351 898  40118  0.2700      Order samples
74HC243N9336 690  70652  0.3900NAARROW ELECTRONICS1,7267/4/2008 Buy online Order samples

Technical documents

Support Documents

HCT_USER_GUIDE; HC/T User Guide (1997-11-01)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC243DSOT108-1
(SO14)
Quad Transceiver (3-State) 6@5V 2.0-6.0 V 14 Low Power or Battery Applications CMOS +/- 7.8 mA
74HC243DBSOT337-1
(SSOP14)
Quad Transceiver (3-State) 6@5V 2.0-6.0 V 14 Low Power or Battery Applications CMOS +/- 7.8 mA
74HC243NSOT27-1
(DIP14)
Quad Transceiver (3-State) 6@5V 2.0-6.0 V 14 Low Power or Battery Applications CMOS +/- 7.8 mA

Similar products

74HC243 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.