The 74HC283 is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL). The 74HC283 is specified in compliance with JEDEC standard no. 7A.
The 74HC283 adds two 4-bit binary words (An plus Bn) plus the incoming carry (CIN). The binary sum appears on the sum outputs (S1 to S4) and the out-going carry (COUT) according to the equation:
CIN + (A1 + B1) + 2(A2 + B2) + 4(A3 + B3) + 8(A4 + B4) = = S1 + 2S2 + 4S3 + 8S4 + 16COUT
Where (+) = plus.
Due to the symmetry of the binary add function, the 74HC283 can be used with either all active HIGH operands (positive logic) or all active LOW operands (negative logic). In case of all active LOW operands the results S1 to S4 and COUT should be interpreted also as active LOW. With active HIGH inputs, CIN must be held LOW when no carry in is intended. Interchanging inputs of equal weight does not affect the operation, thus CIN, A1, B1 can be assigned arbitrarily to pins 5, 6, 7, etc.
See the 74HC583 for the BCD version.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC283D | 74HC283D,652 | 9337 572 90652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | 74HC283D
| week 30, 2004 |
| 74HC283D | 74HC283D,653 | 9337 572 90653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | 74HC283D
| week 30, 2004 |
| 74HC283DB | 74HC283DB,112 | 9351 893 00112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74HC283DB
| week 12, 2005 |
| 74HC283DB | 74HC283DB,118 | 9351 893 00118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74HC283DB
| week 12, 2005 |
| 74HC283N | 74HC283N,652 | 9337 572 80652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | 74HC283N
| Always Pb-free |
| 74HC283PW | 74HC283PW,112 | 9351 890 20112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74HC283PW
| week 10, 2005 |
| 74HC283PW | 74HC283PW,118 | 9351 890 20118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74HC283PW
| week 10, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC283D | 9337 572 90652 | 74HC283D,652 | 0.4900 | NA | ARROW ELECTRONICS | 880 | 7/8/2009 | Buy online | not available | |
| 74HC283D | 9337 572 90653 | 74HC283D,653 | 0.4900 | not available | ||||||
| 74HC283DB | 9351 893 00112 | 74HC283DB,112 | 0.4900 | NA | DIGI-KEY CORPORATION | 948 | 7/9/2009 | Buy online | not available | |
| 74HC283DB | 9351 893 00118 | 74HC283DB,118 | 0.4900 | NA | MOUSER ELECTRONICS | 1,763 | 7/9/2009 | Buy online | not available | |
| 74HC283N | 9337 572 80652 | 74HC283N,652 | 0.4400 | Order samples | ||||||
| 74HC283PW | 9351 890 20112 | 74HC283PW,112 | 0.4900 | not available | ||||||
| 74HC283PW | 9351 890 20118 | 74HC283PW,118 | 0.4900 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC283D | SOT109-1
(SO16) | 4-Bit Binary Full Adder with Fast Carry | 21@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC283DB | SOT338-1
(SSOP16) | 4-Bit Binary Full Adder with Fast Carry | 21@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC283N | SOT38-4
(DIP16) | 4-Bit Binary Full Adder with Fast Carry | 21@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC283PW | SOT403-1
(TSSOP16) | 4-Bit Binary Full Adder with Fast Carry | 21@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
Similar products
74HC283
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.