NXP Semiconductors


Select site:

English

74HC3GU04.pdf

Selection guide

Datasheet

(Product Specification)
v.4, 11-Jan-10, 16 pages, 167 kB

Download all documentation

General description

The 74HC3GU04 is a high-speed Si-gate CMOS device. This device provides three inverter gates with unbuffered outputs.

The 74HC3GU04 has CMOS input switching levels and supply voltage range 2 V to 6 V.

Features

  • Wide supply voltage range from 2.0 V to 6.0 V
  • Symmetrical output impedance
  • High noise immunity
  • Low-power dissipation
  • Balanced propagation delays
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 ℃ to +85 ℃ and -40 ℃ to +125 ℃

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC3GU04DC74HC3GU04DC,1259352 727 30125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74HC3GU04DP74HC3GU04DP,1259352 726 91125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74HC3GU04GD74HC3GU04GD,1259352 885 93125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74HC3GU04DC74HC3GU04DC,12574HC3GU04DC
week 1, 2005 6,621,51E+081
74HC3GU04DP74HC3GU04DP,12574HC3GU04DP
week 41, 2004 6,621,51E+081
74HC3GU04GD74HC3GU04GD,12574HC3GU04GD
Always Pb-free 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC3GU04DC9352 727 30125  74HC3GU04DC,125  0.2100NAARROW ELECTRONICS125 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74HC3GU04DP9352 726 91125  74HC3GU04DP,125  0.2100NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
74HC3GU04GD9352 885 93125  74HC3GU04GD,125        Order samples

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC3GU04DCSOT765-1
(VSSOP8)
Triple Inverter unbuffered5@5V2.0-6.0 V8Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC3GU04DPSOT505-2
(TSSOP8)
Triple Inverter unbuffered5@5V2.0-6.0 V8Low Power or Battery ApplicationsCMOS+/- 5.2 mA


Similar products
74HC3GU04.pdf links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.