NXP Semiconductors


Select site:

English

74HC4024

Selection guide

Datasheet

74HC4024
(Product Specification)
12-Nov-04, 18 pages, 99 kB

Download all documentation

74HC4024 - 7-stage binary ripple counter

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC4024 is a high-speed Si-gate CMOS device and is pin compatible with the 4024 of the 4000B series. The 74HC4024 is specified in compliance with JEDEC standard no. 7A.

The 74HC4024 is a 7-stage binary ripple counter with a clock input (CP), an overriding asynchronous master reset input (MR) and seven fully buffered parallel outputs (Q0 to Q6).

The counter advances on the HIGH-to-LOW transition of CP.

A HIGH on MR clears all counter stages and forces all outputs LOW, independent of the state of CP.

Each counter stage is a static toggle flip-flop.

Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features

  • Low-power dissipation
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.
  • Multiple package options
  • Specified from -40 Cel to +80Cel and from -40 Cel to +125 Cel.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC4024D74HC4024D,6529337 144 10652Volume productionSOT108Bulk Pack, CECCStandard Marking
74HC4024D74HC4024D,6539337 144 10653Volume productionSOT108Reel Pack, SMD, 13", CECCStandard Marking
74HC4024DB74HC4024DB,1129351 899 80112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking
74HC4024DB74HC4024DB,1189351 899 80118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking
74HC4024N74HC4024N,6529336 691 00652Volume productionSOT27-1
(DIP14)
Bulk Pack, CECCStandard Marking
74HC4024PW74HC4024PW,1129352 624 67112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74HC4024PW74HC4024PW,1189352 624 67118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC4024D74HC4024D,65274HC4024D
week 4, 2004 6,621,51E+081
74HC4024D74HC4024D,65374HC4024D
week 4, 2004 6,621,51E+081
74HC4024DB74HC4024DB,11274HC4024DB
week 17, 2005 6,621,51E+081
74HC4024DB74HC4024DB,11874HC4024DB
week 17, 2005 6,621,51E+081
74HC4024N74HC4024N,65274HC4024N
Always Pb-free 6,621,51E+08NA
74HC4024PW74HC4024PW,11274HC4024PW
week 10, 2005 6,621,51E+081
74HC4024PW74HC4024PW,11874HC4024PW
week 10, 2005 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC4024D9337 144 10652  74HC4024D,652  0.2900NANEWARK1,138 11/6/2009Buy onlinenot available
    NAARROW ELECTRONICS646 11/6/2009Buy online 
    EUFARNELL1,463 11/7/2009Buy online 
    NADIGI-KEY CORPORATION938 11/6/2009Buy online 
    NAMOUSER ELECTRONICS2,432 11/6/2009Buy online 
    NAFUTURE ELECTRONICS2,319 11/7/2009Buy online 
74HC4024D9337 144 10653  74HC4024D,653  0.2900NAMOUSER ELECTRONICS2,592 11/6/2009Buy onlinenot available
74HC4024DB9351 899 80112  74HC4024DB,112  0.3400NADIGI-KEY CORPORATION1,347 11/6/2009Buy onlinenot available
74HC4024DB9351 899 80118  74HC4024DB,118  0.3400      not available
74HC4024N9336 691 00652  74HC4024N,652  0.3400NANEWARK1,188 11/6/2009Buy onlinenot available
    EUFARNELL1,535 11/7/2009Buy online 
    NADIGI-KEY CORPORATION863 11/6/2009Buy online 
    NAMOUSER ELECTRONICS743 11/6/2009Buy online 
    NAFUTURE ELECTRONICS4,890 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING636 11/6/2009Buy online 
74HC4024PW9352 624 67112  74HC4024PW,112  0.3000      not available
74HC4024PW9352 624 67118  74HC4024PW,118  0.3000      not available

Applications

  • Frequency dividing circuits
  • Time delay circuits.

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC4024DSOT108
7-Stage Binary Ripple Counter9814@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4024DBSOT337-1
(SSOP14)
7-Stage Binary Ripple Counter9814@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4024NSOT27-1
(DIP14)
7-Stage Binary Ripple Counter9814@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4024PWSOT402-1
(TSSOP14)
7-Stage Binary Ripple Counter9814@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 5.2 mA


Similar products
74HC4024 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.