The 74HC4851 is a high-speed Si-gate CMOS device and is specified in compliance with JEDEC standard no. 7A.
The 74HC4851 is an 8-channel analog multiplexer/demultiplexer with three digital select inputs (S0 to S2), an active-LOWenable input (E), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z). The device features injection-current effect control, which has excellent value in automotive applications where voltages in excess of the supply voltage are common.
With E LOW, one of the eight switches is selected (low impedance ON-state) by S0 to S2. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 to S2.
The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC4851BQ | 74HC4851BQ-G | 9352 820 86115 | Volume production | SOT763-1
(DHVQFN16) | Reel Pack, SMD, 7" | Standard Marking | 74HC4851BQ
| Always Pb-free |
| 74HC4851D | 74HC4851D | 9352 820 83112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74HC4851D
| Always Pb-free |
| 74HC4851D | 74HC4851D-T | 9352 820 83118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74HC4851D
| Always Pb-free |
| 74HC4851PW | 74HC4851PW | 9352 820 84112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74HC4851PW
| Always Pb-free |
| 74HC4851PW | 74HC4851PW-T | 9352 820 84118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74HC4851PW
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74HC4851BQ | 9352 820 86115 | Order samples | ||||||
| 74HC4851D | 9352 820 83112 | not available | ||||||
| 74HC4851D | 9352 820 83118 | Order samples | ||||||
| 74HC4851PW | 9352 820 84112 | not available | ||||||
| 74HC4851PW | 9352 820 84118 | Order samples |
Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.