NXP Semiconductors


Select site:

English

Datasheet

74HC4852
(Product Specification)
30-May-07, 20 pages, 115 kB

Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The 74HC4852 is a high-speed Si-gate CMOS device and is specified in compliance with JEDEC standard no. 7A.

The 74HC4852 is a dual 4-channel analog multiplexer or demultiplexer with common select inputs (S0 and S1). Both multiplexers have a common active LOW enable input (E), four independent inputs/outputs (pins nY0 to nY3) and a common input/output (pin nZ). The device features injection-current effect control, which has excellent value in automotive applications where voltages in excess of the supply voltage are common.

With E LOW, two of the eight switches are selected (low impedance ON-state) by S0 and S1. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 and S1.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.

Features

  • Injection-current cross coupling < 1 mV/mA
  • Wide supply voltage range from 2.0 V to 6.0 V
  • ESD protection:
    • HBM JESD22-A114E Class 2 exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Low ON-state resistance:
    • 400 Ohm (typical) at VCC = 2.0 V
    • 215 Ohm (typical) at VCC = 3.0 V
    • 120 Ohm (typical) at VCC = 3.3 V
    • 76 Ohm (typical) at VCC = 4.5 V
    • 59 Ohm (typical) at VCC = 6.0 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC4852BQ74HC4852BQ-G9352 820 93115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74HC4852BQ
Always Pb-free
74HC4852D74HC4852D9352 820 88112Volume productionSOT109-1
(SO16)
TubeStandard Marking74HC4852D
Always Pb-free
74HC4852D74HC4852D-T9352 820 88118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HC4852D
Always Pb-free
74HC4852PW74HC4852PW9352 820 89112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HC4852PW
Always Pb-free
74HC4852PW74HC4852PW-T9352 820 89118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HC4852PW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC4852BQ9352 820  93115        Order samples
74HC4852D9352 820  88112       not available
74HC4852D9352 820  88118        Order samples
74HC4852PW9352 820  89112       not available
74HC4852PW9352 820  89118        Order samples

Applications

  • Analog multiplexing and demultiplexing
  • Digital multiplexing and demultiplexing
  • Signal gating
  • Automotive application


Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)

Block diagrams/pinning

Technical documents

Support Documents

HCT_USER_GUIDE; HC/T User Guide (1997-11-01)

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.