NXP Semiconductors


Select site:

English

Datasheet

74HC564
(Product Specification)
11-Nov-04, 18 pages, 95 kB

Download all documentation

Octal D-type flip-flop; positive-edge trigger; 3-state; inverting

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The 74HC564 is a high-speed Si-gate CMOS device and is pin compatible with low-power Schottky TTL (LSTTL). The 74HC564 is specified in compliance with JEDEC standard no. 7A.

The 74HC564 is a octal D-type flip-flop featuring separate D-type inputs for each flip-flop and inverting 3-state outputs for bus oriented applications. A clock (CP) and an output enable (OE) input are common to all flip-flops.

The 8 flip-flops will store the state of their individual D-inputs that meet the set-up and hold times requirements on the LOW-to-HIGH CP transition. When OE is LOW, the contents of the 8 flip-flops are available at the outputs. When OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.

The 74HC564 is functionally identical to the 74HC574 but has inverting outputs. The 74HC564 is functionally identical to the 74HC534, but has a different pinning.

Features

  • 3-state inverting outputs for bus oriented applications
  • 8-bit positive-edge triggered register
  • Common 3-state output enable input
  • Independent register and 3-state buffer operation
  • Low-power dissipation
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.
  • Multiple package options
  • Specified from -40 Cel to +80 Cel and from -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC564D74HC564D9337 155 10652Volume productionSOT163-1
(SO20)
Bulk Pack, CECCStandard Marking74HC564D
week 30, 2004
74HC564D74HC564D-T9337 155 10653Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13", CECCStandard Marking74HC564D
week 30, 2004
74HC564N74HC564N9336 706 80652Volume productionSOT146-1
(DIP20)
Bulk Pack, CECCStandard Marking74HC564N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC564D9337 155  10652  0.5200      Order samples
74HC564D9337 155  10653  0.5200     not available
74HC564N9336 706  80652  0.4600NAARROW ELECTRONICS13410/8/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING1,00710/8/2008 Buy online  
   ASIAWPI72010/09/2008 Buy online  

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC564DSOT163-1
(SO20)
Octal D-Type Flip-Flop; Positive-Edge Trigger; Inverting (3-State)13714@5V2.0-6.0 V20Low Power or Battery ApplicationsCMOS+/- 7.8 mA
74HC564NSOT146-1
(DIP20)
Octal D-Type Flip-Flop; Positive-Edge Trigger; Inverting (3-State)13714@5V2.0-6.0 V20Low Power or Battery ApplicationsCMOS+/- 7.8 mA

Similar products

74HC564 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.