The 74HC58 is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL).
It is specified in compliance with JEDEC standard no. 7A.
The '58' provides two sections of AND-OR gates. One section contains a 2-wide, 3-input (1A to 1F) AND-OR gate and the second section contains a 2-wide, 2-input (2A to 2D) AND-OR gate.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC58D | 74HC58D,652 | 9338 047 70652 | Volume production | SOT108 | Bulk Pack, CECC | Standard Marking | |
| 74HC58D | 74HC58D,653 | 9338 047 70653 | Volume production | SOT108 | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HC58DB | 74HC58DB,112 | 9351 901 50112 | Volume production | SOT337-1
(SSOP14) | Tube | Standard Marking | |
| 74HC58DB | 74HC58DB,118 | 9351 901 50118 | Volume production | SOT337-1
(SSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC58N | 74HC58N,652 | 9338 047 60652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74HC58D | 74HC58D,652 | 74HC58D |
| week 5, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC58D | 74HC58D,653 | 74HC58D |
| week 5, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC58DB | 74HC58DB,112 | 74HC58DB |
| week 13, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC58DB | 74HC58DB,118 | 74HC58DB |
| week 13, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC58N | 74HC58N,652 | 74HC58N |
| Always Pb-free | 6,62 | 1,51E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC58D | 9338 047 70652 | 74HC58D,652 | 0.2800 | NA | DIGI-KEY CORPORATION | 255 | 11/6/2009 | Buy online | not available | |
| 74HC58D | 9338 047 70653 | 74HC58D,653 | 0.2800 | NA | MOUSER ELECTRONICS | 100 | 11/5/2009 | Buy online | not available | |
| 74HC58DB | 9351 901 50112 | 74HC58DB,112 | 0.2800 | NA | DIGI-KEY CORPORATION | 2,137 | 11/6/2009 | Buy online | not available | |
| 74HC58DB | 9351 901 50118 | 74HC58DB,118 | 0.2800 | not available | ||||||
| 74HC58N | 9338 047 60652 | 74HC58N,652 | 0.3400 | NA | DIGI-KEY CORPORATION | 247 | 11/6/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 420 | 11/5/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 175 | 11/6/2009 | Buy online |
Related applications
Transceiver board
Main CPU board
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC58D | SOT108
| Dual AND-OR Gate | 9@5V | 2.0-6.0 V | 14 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC58DB | SOT337-1
(SSOP14) | Dual AND-OR Gate | 9@5V | 2.0-6.0 V | 14 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC58N | SOT27-1
(DIP14) | Dual AND-OR Gate | 9@5V | 2.0-6.0 V | 14 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
Similar products
74HC58
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.