NXP Semiconductors


Select site:

English

Datasheet

74HC590
(Product Specification)
30-Mar-05, 25 pages, 130 kB

Download all documentation

8-bit binary counter with output register; 3-state

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The 74HC590 is a high-speed Si-gate CMOS device and is pin compatible with Low power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard no. 7A.

The 74HC590 is an 8-bit binary counter with a storage register and 3-state outputs. The storage register has parallel (Q0 to Q7) outputs. The binary counter features a master reset counter (MRC) and count enable (CE) inputs. The counter and storage register have separate positive edge triggered clock (CPC and CPR) inputs. If both clocks are connected together, the counter state always is one count ahead of the register. Internal circuitry prevents clocking from the clock enable. A ripple carry output (RCO) is provided for cascading. Cascading is accomplished by connecting RCO of the first stage to CE of the second stage. Cascading for larger count chains can be accomplished by connecting RCO of each stage to the counter clock (CPC) input of the following stage. If both clocks are connected together, the counter state always is one count ahead of the register.

Features

  • Counter and register have independent clock inputs
  • Counter has master reset
  • Complies with JEDEC standard no. 7A
  • Multiple package options
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101C exceeds 2000 V
  • Specified from -40 Cel to +80Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC590BQ74HC590BQ-G9352 788 34115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74HC590BQ
Always Pb-free
74HC590D74HC590D9352 788 27112Volume productionSOT109-1
(SO16)
TubeStandard Marking74HC590D
week 13, 2005
74HC590D74HC590D-T9352 788 27118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HC590D
week 13, 2005
74HC590PW74HC590PW9352 788 36112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HC590PW
74HC590PW74HC590PW-T9352 788 36118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HC590PW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC590BQ9352 788  34115  0.2700      Order samples
74HC590D9352 788  27112  0.2700     not available
74HC590D9352 788  27118  0.2700      Order samples
74HC590PW9352 788  36112  0.3400     not available
74HC590PW9352 788  36118  0.3400      Order samples

Block diagrams/pinning

Technical documents

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.