The 74HC590 is a high-speed Si-gate CMOS device and is pin compatible with Low power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard no. 7A.
The 74HC590 is an 8-bit binary counter with a storage register and 3-state outputs. The storage register has parallel (Q0 to Q7) outputs. The binary counter features a master reset counter (MRC) and count enable (CE) inputs. The counter and storage register have separate positive edge triggered clock (CPC and CPR) inputs. If both clocks are connected together, the counter state always is one count ahead of the register. Internal circuitry prevents clocking from the clock enable. A ripple carry output (RCO) is provided for cascading. Cascading is accomplished by connecting RCO of the first stage to CE of the second stage. Cascading for larger count chains can be accomplished by connecting RCO of each stage to the counter clock (CPC) input of the following stage. If both clocks are connected together, the counter state always is one count ahead of the register.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC590BQ | 74HC590BQ,115 | 9352 788 34115 | Volume production | SOT763-1
(DHVQFN16) | Reel Pack, SMD, 7" | Standard Marking | |
| 74HC590D | 74HC590D,112 | 9352 788 27112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | |
| 74HC590D | 74HC590D,118 | 9352 788 27118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC590N | 74HC590N,112 | 9352 893 04112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | |
| 74HC590PW | 74HC590PW,112 | 9352 788 36112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74HC590PW | 74HC590PW,118 | 9352 788 36118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74HC590BQ | 74HC590BQ,115 | 74HC590BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HC590D | 74HC590D,112 | 74HC590D |
| week 13, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC590D | 74HC590D,118 | 74HC590D |
| week 13, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC590N | 74HC590N,112 | 74HC590N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HC590PW | 74HC590PW,112 | 74HC590PW |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HC590PW | 74HC590PW,118 | 74HC590PW |
| Always Pb-free | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC590BQ | 9352 788 34115 | 74HC590BQ,115 | 0.2700 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74HC590D | 9352 788 27112 | 74HC590D,112 | 0.2700 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74HC590D | 9352 788 27118 | 74HC590D,118 | 0.2700 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74HC590N | 9352 893 04112 | 74HC590N,112 | not available | |||||||
| 74HC590PW | 9352 788 36112 | 74HC590PW,112 | 0.3400 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74HC590PW | 9352 788 36118 | 74HC590PW,118 | 0.3400 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |