NXP Semiconductors


Select site:

English

Datasheet

74HC73
(Product Specification)
19-Mar-08, 17 pages, 412 kB

Download all documentation

74HC73 - Dual JK flip-flop with reset; negative-edge trigger

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC73 is a high-speed Si-gate CMOS device that complies with JEDEC standard no. 7A. It is pin compatible with Low-power Schottky TTL (LSTTL).

The 74HC73 is a dual negative-edge triggered JK flip-flop featuring individual J, K, clock (nCP) and reset (nR) inputs; also complementary nQ and nQ outputs.

The J and K inputs must be stable one set-up time prior to the HIGH-to-LOW clock transition for predictable operation.

The reset (nR) is an asynchronous active LOW input. When LOW, it overrides the clock and data inputs, forcing the nQ output LOW and the nQ output HIGH.

Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features

  • Low-power dissipation
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +80 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC73D74HC73D,6529337 144 30652Volume productionSOT108Bulk Pack, CECCStandard Marking
74HC73D74HC73D,6539337 144 30653Volume productionSOT108Reel Pack, SMD, 13", CECCStandard Marking
74HC73DB74HC73DB,1129351 902 70112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking
74HC73DB74HC73DB,1189351 902 70118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking
74HC73N74HC73N,6529336 691 20652Volume productionSOT27-1
(DIP14)
Bulk Pack, CECCStandard Marking
74HC73PW74HC73PW,1129352 420 70112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74HC73PW74HC73PW,1189352 420 70118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC73D74HC73D,65274HC73D
week 30, 2004 6,621,51E+081
74HC73D74HC73D,65374HC73D
week 30, 2004 6,621,51E+081
74HC73DB74HC73DB,11274HC73DB
week 12, 2005 6,621,51E+081
74HC73DB74HC73DB,11874HC73DB
week 12, 2005 6,621,51E+081
74HC73N74HC73N,65274HC73N
Always Pb-free 6,621,51E+08NA
74HC73PW74HC73PW,11274HC73PW
week 10, 2005 6,621,51E+081
74HC73PW74HC73PW,11874HC73PW
week 10, 2005 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC73D9337 144 30652  74HC73D,652  0.2100NAARROW ELECTRONICS1,006 11/6/2009Buy onlinenot available
    NAFUTURE ELECTRONICS4,096 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,495 11/7/2009Buy online 
74HC73D9337 144 30653  74HC73D,653  0.2100      not available
74HC73DB9351 902 70112  74HC73DB,112  0.2300NADIGI-KEY CORPORATION2,041 11/7/2009Buy onlinenot available
74HC73DB9351 902 70118  74HC73DB,118  0.2300      Order samples
74HC73N9336 691 20652  74HC73N,652  0.2600NADIGI-KEY CORPORATION1,644 11/7/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS714 11/7/2009Buy online 
    NAFUTURE ELECTRONICS50 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,484 11/7/2009Buy online 
74HC73PW9352 420 70112  74HC73PW,112  0.2300      not available
74HC73PW9352 420 70118  74HC73PW,118  0.2300      not available

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC73DSOT108
Dual J-K Flip-Flop with Reset; Negative-Edge Trigger7716@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC73DBSOT337-1
(SSOP14)
Dual J-K Flip-Flop with Reset; Negative-Edge Trigger7716@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC73NSOT27-1
(DIP14)
Dual J-K Flip-Flop with Reset; Negative-Edge Trigger7716@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC73PWSOT402-1
(TSSOP14)
Dual J-K Flip-Flop with Reset; Negative-Edge Trigger7716@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 5.2 mA


Similar products
74HC73 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.