The 74HC75 is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL). The 74HC75 is specified in compliance with JEDEC standard no. 7A.
The 74HC75 has four bistable latches. The two latches are simultaneously controlled by one of two active HIGH enable inputs (LE12 and LE34). When LEnn is HIGH, the data enters the latches and appears at the nQ outputs. The nQ outputs follow the data inputs (nD) as long as LEnn is HIGH (transparent). The data on the nD inputs one set-up time prior to the HIGH-to-LOW transition of the LEnn will be stored in the latches. The latched outputs remain stable as long as the LEnn is LOW.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC75D | 74HC75D,652 | 9337 149 40652 | Volume production | SOT109 | Bulk Pack, CECC | Standard Marking | |
| 74HC75D | 74HC75D,653 | 9337 149 40653 | Volume production | SOT109 | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HC75DB | 74HC75DB,112 | 9351 887 70112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| 74HC75DB | 74HC75DB,118 | 9351 887 70118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC75N | 74HC75N,652 | 9336 698 70652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | |
| 74HC75PW | 74HC75PW,112 | 9351 885 30112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74HC75PW | 74HC75PW,118 | 9351 885 30118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74HC75D | 74HC75D,652 | 74HC75D |
| week 6, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC75D | 74HC75D,653 | 74HC75D |
| week 6, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC75DB | 74HC75DB,112 | 74HC75DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC75DB | 74HC75DB,118 | 74HC75DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC75N | 74HC75N,652 | 74HC75N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HC75PW | 74HC75PW,112 | 74HC75PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC75PW | 74HC75PW,118 | 74HC75PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC75D | 9337 149 40652 | 74HC75D,652 | 0.2400 | NA | ARROW ELECTRONICS | 506 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,348 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,150 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,040 | 11/19/2009 | Buy online | ||||||
| 74HC75D | 9337 149 40653 | 74HC75D,653 | 0.2400 | NA | ARROW ELECTRONICS | 506 | 11/19/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 1,520 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 425 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 425 | 11/20/2009 | Buy online | ||||||
| 74HC75DB | 9351 887 70112 | 74HC75DB,112 | 0.2400 | NA | DIGI-KEY CORPORATION | 2,131 | 11/20/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 4,368 | 11/19/2009 | Buy online | ||||||
| 74HC75DB | 9351 887 70118 | 74HC75DB,118 | 0.2400 | NA | AVNET ELECTRONICS MARKETING | 2,184 | 11/19/2009 | Buy online | not available | |
| 74HC75N | 9336 698 70652 | 74HC75N,652 | 0.2500 | NA | ARROW ELECTRONICS | 2,167 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,931 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 588 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,925 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,900 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 588 | 11/20/2009 | Buy online | ||||||
| 74HC75PW | 9351 885 30112 | 74HC75PW,112 | 0.2400 | NA | NEWARK | 1,774 | 11/20/2009 | Buy online | not available | |
| 74HC75PW | 9351 885 30118 | 74HC75PW,118 | 0.2400 | NA | NEWARK | 1,774 | 11/20/2009 | Buy online | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC75D | SOT109
| Quad Bistable Transparent Latch | 11@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC75DB | SOT338-1
(SSOP16) | Quad Bistable Transparent Latch | 11@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC75N | SOT38-4
(DIP16) | Quad Bistable Transparent Latch | 11@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC75PW | SOT403-1
(TSSOP16) | Quad Bistable Transparent Latch | 11@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
Similar products
74HC75
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.