NXP Semiconductors


Select site:

English

Datasheet

74HCT534
(Product Specification)
18-Oct-04, 15 pages, 92 kB

Download all documentation

General description

The 74HCT534 is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL). The 74HCT534 is specified in compliance with JEDEC standard no. 7A.

The 74HCT534 is an octal D-type flip-flop featuring separate D-type inputs for each flip-flop and inverting 3-state outputs for bus oriented applications. A clock (CP) and an output enable (OE) input are common to all flip-flops.

The 8 flip-flops will store the state of their individual D-inputs that meet the set-up and hold times requirements on the LOW-to-HIGH CP transition. When OE is LOW, the contents of the 8 flip-flops are available at the outputs. When OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.

The 74HCT534 is functionally identical to the 74HCT374, but has inverted outputs.

Features

  • 3-state inverting outputs for bus oriented applications
  • 8-bit positive-edge triggered register
  • Common 3-state output enable input.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HCT534D74HCT534D9337 139 50652Volume productionSOT163-1
(SO20)
Bulk Pack, CECCStandard Marking74HCT534D
week 30, 2004
74HCT534D74HCT534D-T9337 139 50653Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13", CECCStandard Marking74HCT534D
week 30, 2004
74HCT534N74HCT534N9336 708 90652Volume productionSOT146-1
(DIP20)
Bulk Pack, CECCStandard Marking74HCT534N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HCT534D9337 139  50652  0.5600     not available
74HCT534D9337 139  50653  0.5600      Order samples
74HCT534N9336 708  90652  0.5600NAARROW ELECTRONICS238/27/2008 Buy online Order samples

Block diagrams/pinning

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HCT534DSOT163-1
(SO20)
Octal D-Type Flip-Flop; Positive-Edge Trigger; Inverting; TTL Enabled (3-State) 40 13 4.5-5.5 V 20 Low Power TTL +/- 6 mA
74HCT534NSOT146-1
(DIP20)
Octal D-Type Flip-Flop; Positive-Edge Trigger; Inverting; TTL Enabled (3-State) 40 13 4.5-5.5 V 20 Low Power TTL +/- 6 mA

Similar products

74HCT534 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.