The 74HCT9046A is a high-speed Si-gate CMOS device. It is specified in compliance with JEDEC standard no 7A.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HCT9046AD | 74HCT9046AD,112 | 9350 441 80112 | Volume production | SOT109 | Tube | Standard Marking | |
| 74HCT9046AD | 74HCT9046AD,118 | 9350 441 80118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCT9046AN | 74HCT9046AN,112 | 9350 441 70112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | |
| 74HCT9046APW | 74HCT9046APW,112 | 9352 212 00112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74HCT9046APW | 74HCT9046APW,118 | 9352 212 00118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74HCT9046AD | 74HCT9046AD,112 | 74HCT9046AD |
| week 30, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT9046AD | 74HCT9046AD,118 | 74HCT9046AD |
| week 30, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT9046AN | 74HCT9046AN,112 | 74HCT9046AN |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HCT9046APW | 74HCT9046APW,112 | 74HCT9046APW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT9046APW | 74HCT9046APW,118 | 74HCT9046APW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HCT9046AD | 9350 441 80112 | 74HCT9046AD,112 | 1.6500 | NA | ARROW ELECTRONICS | 330 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 834 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 975 | 11/19/2009 | Buy online | ||||||
| 74HCT9046AD | 9350 441 80118 | 74HCT9046AD,118 | 1.6500 | NA | ARROW ELECTRONICS | 330 | 11/19/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 45 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 3,018 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,900 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,900 | 11/20/2009 | Buy online | ||||||
| 74HCT9046AN | 9350 441 70112 | 74HCT9046AN,112 | 1.6300 | NA | DIGI-KEY CORPORATION | 743 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 752 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 752 | 11/20/2009 | Buy online | ||||||
| 74HCT9046APW | 9352 212 00112 | 74HCT9046APW,112 | 1.6300 | NA | DIGI-KEY CORPORATION | 902 | 11/20/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online | ||||||
| 74HCT9046APW | 9352 212 00118 | 74HCT9046APW,118 | 1.6300 | NA | MOUSER ELECTRONICS | 2,491 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 2,491 | 11/20/2009 | Buy online |
| Type number | Package | Description | Fmax(MHz) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HCT9046AD | SOT109
| PLL with Bandgap Controlled VCO; TTL Enabled | 19 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 4 mA |
| 74HCT9046AN | SOT38-4
(DIP16) | PLL with Bandgap Controlled VCO; TTL Enabled | 19 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 4 mA |
| 74HCT9046APW | SOT403-1
(TSSOP16) | PLL with Bandgap Controlled VCO; TTL Enabled | 19 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 4 mA |
Similar products
74HCT9046A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.